text.skipToContent text.skipToNavigation

Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations

$735.41

Item# PX610-2.5KGV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $735.41
5-9 $698.64
10-24 $683.93
25-49 $654.51
50-99 $639.81
100+ $625.10

In stock

Lead Time (If not in stock): 8 weeks
Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations PX610-2.5KGV PX610-2.5KGV
  • Stainless Steel Diaphragm for CompatIbility with Most Media
  • Rugged Stainless Steel Case Protects Components in Industrial Environments
  • Custom Subminiature Design Techniques Provide Small Size and Preserve Accuracy
  • 7 /16 " UNF Process Threading for Fast, Easy, and Secure Connections
  • Connects to a PT06F-10-6S Quick Disconnect Connector for Easy Field Connections
  • See Related Links Below for Cables and Accessories

PX610-2.5KGV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Electrical Output
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Excitation 5 Vdc @15 mA
  • Accuracy Value 1
  • Input Resistance 5 MΩ @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 Ω
  • Repeatability ±0.1% FS
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±3.0%
SPECIFICATIONS
Excitation: 5 Vdc @15 mA Output: 10 mV (200 psi and above)
Sensitivity: 2 mV/V Nominal
Input Impedance: 360 Ohm min
Output Resistance: 350 ohm min
Insulation Resistance: >5 MOhm @ 75 Vdc
Accuracy: 1.0% (Linearity and Hysteresis combined) ±1% full scale B.F.S.L
. Repeatability: ±0.1% FS
Zero Balance: ±3.0%
Operating Temperature Range: -65 to 250°F (-54 to 121°C)
Compensated Temperature Range: 60 to 160°F (16 to 71°C)
Thermal Zero Effect and Thermal Span Effect: ± 0.02% full scale/ °F max. combined
Proof Pressure: 150% Range
Burst Pressure: 400% Range; 20,000 psi max
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
O-Ring Size: 2-012
Mating Connector: PT06F-10-6S (not included)
Weight: 1.5 oz (14 g)
All Units Hermetically Sealed
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot 4 wire cable assembly for PX61 series transdcuers
$132.94
0 In Stock
Polyvinyl O-rings, pkg of 10
$39.81
19 In Stock
FKM O-rings, pkg of 10
$39.81
36 In Stock
Accessories and Compatible Meters
Mating electrical connector for LC712
$37.04
0 In Stock
Ranges available to 500,000 lb by quotation Accessories
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
$149.78
0 In Stock
en-US
en
Save Configuration