text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Wet/Wet Differential Pressure Transducers for High Temperatures

0 to 200 psi, 0 to 5 Vdc, NPT Female, Cable, (-50 to 250 °F)

Item# PX81D0-200D5T

0 to 200 psi, 0 to 5 Vdc, NPT Female, Cable, (-50 to 250 °F) PX81D0-200D5T PX81D0-200D5T
  • High Accuracy Wet/Wet Differential Pressure
  • All Stainless Steel Construction for Harsh Industrial Environments
  • High Operating Temperature
  • 5 Point NIST Calibration Provided 0%, 50%, 100%, 50%, 0%
  • See Related Links Below for Cables and Accessories

PX81D0-200D5T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Pressure Port Type
Connection/Termination
Operating Temperature Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size


Description

OMEGA’s PX81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability are important. Its low temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PX81 to withstand typical harsh industrial environments found in chemical and industrial plants.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What gauge pressure (relative to atmosphere) are these rated for? Presumably this rating is separate from the sensor's differential pressure rating.

Asked by: Nathan_from_Colorado
Thank you for your inquiry, the differential pressure sensor is a gauge sensor that’s used to identify the difference between the two separate physical areas.
Answered by: rkent
Date published: 2022-09-21

Can these sensors operate in a space (vacuum) environment? Are they compatible with hydrazine (N2H4)?

Asked by: Greg 1
The wetted parts of this pressure sensor are 17-4ph stainless steel. We have been unable to locate any information of the compatibility of this material with hydrazine. The construction of the sensor should be compatible with a vacuum environment.
Answered by: Application Engineer JK
Date published: 2023-02-21
  • y_2023, m_3, d_22, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX81D0-200D5T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration