text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Wet/Wet Differential Pressure Transducers for High Temperatures

0 to 100 psi, 4 to 20 mA, NPT Female, MIL-26482-I 10-6P, (-50 to 250 °F)

$965.61

Item# PX81D1-100DI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $965.61
5-9 $917.33
10-24 $898.02
25-49 $859.39
50-99 $840.08
100+ $820.77

In stock

Lead Time (If not in stock): 9 weeks
0 to 100 psi, 4 to 20 mA, NPT Female, MIL-26482-I 10-6P, (-50 to 250 °F) PX81D1-100DI PX81D1-100DI
  • High Accuracy Wet/Wet Differential Pressure
  • All Stainless Steel Construction for Harsh Industrial Environments
  • High Operating Temperature
  • 5 Point NIST Calibration Provided 0%, 50%, 100%, 50%, 0%
  • See Related Links Below for Cables and Accessories

PX81D1-100DI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Pressure Port Type
Connection/Termination
Operating Temperature Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size


Description

OMEGA’s PX81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability are important. Its low temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PX81 to withstand typical harsh industrial environments found in chemical and industrial plants.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration