text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

High Temperature, High Pressure Transducers

0 to 15,000 psi, Gauge, 4 to 20 mA, 1/2" High Pressure NPSM, Conduit, (-50 to 250 °F), with Lightening Protected Amplifier Box

$1,212.00

Item# PX91N5-15KSI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,212.00
5-9 $1,151.40
10-24 $1,127.16
25-49 $1,078.68
50-99 $1,054.44
100+ $1,030.20

In stock

Lead Time (If not in stock): 9 weeks
0 to 15,000 psi, Gauge, 4 to 20 mA, 1/2" High Pressure NPSM, Conduit, (-50 to 250 °F), with Lightening Protected Amplifier Box PX91N5-15KSI PX91N5-15KSI
  • Ranges up to 200,000 PSI
  • High Operating Temperature 121°C (250°F), up to 218°C(425°F) for mV/V output types
  • Hermetically Sealed for Harsh Environments
  • Pressure Adaptors Available
  • See Related Links Below for Cables and Accessories
  • Comes with 5-point NIST traceable calibration

PX91N5-15KSI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class


Description

OMEGA’s PX91 Series is a rugged, very high temperature pressure transducer series. It is hermetically sealed, has all stainless steel construction and is designed for use in very high temperature test chambers. The PX91 is available in sealed gage pressures up to 200,000 psi and operating temperature up to 218°C (425°F). The pressure connection is via a high pressure ferrule connection.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration