Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transducers with Shunt Calibrator

0 to 500 psi, Sealed Gauge, 3 mV/V, NPT Male, (-100 to 325 °F)

Item# PX931-500SV

0 to 500 psi, Sealed Gauge, 3 mV/V, NPT Male, (-100 to 325 °F) PX931-500SV PX931-500SV
  • Rugged Stainless Steel Case Protects Components for Industrial Environments
  • Stainless Steel Diaphragm Welded For Compatibility with Most Media
  • Connects to a PT06F10-6S Connector for Easy Field Connections
  • Uses a Standard 10V dc Regulated Power Supply for Maximum Versatility

PX931-500SV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Pressure Port Type
Operating Temperature Range
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Connection/Termination
Additional Features


  • Excitation 10 Vdc (15 Vdc max) @ 30 mA
  • Accuracy Value 30 mV ±0.25% @ 10 Vdc
  • Input Resistance 5 MΩ @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 ±5 Ω
  • Repeatability ±0.05%
  • Zero Balance ±1.0%

SPECIFICATIONS

Excitation: 10 Vdc (15 Vdc max.)

@30 mA

Output: 30 mV ±0.25% @10 Vdc

Sensitivity: 3 mV/V

Input Impedance: 360 Ω min

Output Resistance: 350 Ω ±5

Insulation Resistance: > 5 M

@ 75 Vdc

Accuracy: 0.15%

Hysteresis: ±0.10%

Repeatability: ±0.05%

Zero Balance: ±1.0%

Shunt Cal: 59 K

Operable Temperature Range:

-100 to 325°F (-73 to 163°C)

Compensated Temperature Range:

60 to 160°F (16 to 71°C)

Thermal Zero Effect:

± 0.005% full scale/°F

Thermal Sensitivity Effect:

±0.005% Reading/°F

Proof Pressure: 150% range

Burst Pressure: 300% range

Body Material: 17-4 PH Stainless Steel,

hermetically sealed

Diaphragm Material: 17-4 PH Stainless

Steel

Pressure Port: 1/4 -18 NPT

Male Thread 10 to 1,000 psi,

Female Thread 3,000 to 7500 psi)

Mating Connector PT06F10-6S

(not included)

Pressure Cavity Volume: 0.171 in3

Weight: 10 oz (29 g)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration