Self adhesive polyimide flexible heaters temperatures up to 302°F, chemically resistant, fast cycle time designed for tooling, agriculture, packaging and more.
Polyimide flexible heater sample kit including 15 different heater sizes intended for initial product testing and product compatibility testing for OEM applications.
Silicone rubber flexible heating blanket with temperature up to 400°F, explosion proof options, moisture and chemically resistant, used for storage tanks, conveyors and more.
Silicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", Moisture and chemical resistant, used for freeze protection, drums and more.
Silicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", used for freeze protection, conveyors, tank trucks, drums and more.
The PLM-Series polyimide flexible heaters with polyimide strain relief rated up to 232 °C, 230 V max, 2.5, 5 or 10 watt density, standard size up to 12" length and 12" width.
Silicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", IP66 protection rated, used for freeze protection, enclosures, drums and more.
Self regulating gas cylinder warming flexible heaters with explosion proof options, temperature up to 392°F, fit most gas cylinders sizes and moisture and oil resistant.
Flexible heaters are a popular solution for a variety of industrial, commercial, and laboratory applications. With flexible designs, these silicone rubber and polyimide flexible heaters are known for their fast cycle times, thin thickness, flexible nature and adhesive installation features. They are easy to fit into a range of environments.
Omega Engineering offers a comprehensive selection of flexible heaters with temperature ranges up to 450 °F. Our flexible heaters come in a variety of sizes and materials, such as silicone rubber and fiberglass and are resistant to moisture and chemical damage, making them ideal for freeze protection, enclosures, drums, and much more.