Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermal Flow Switch

Thermal Flow Switches

$405.62

Item# FSW-433


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Thermal Flow Switches FSW-433 FSW-433
  • Automatic Scaling and Set-Point
  • No Moving Parts
  • Pushbutton Re-Scaling if Needed
  • Easy to Install

FSW-433 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Size
Body Material
Switch Type
Compatible Media
Wire Length
Features


The FSW-420 & FSW-430 Series have been discontinued. Please see the FSW6000 & FSW7000 as a possible alternative or contact our Flow Engineering department.

The FSW-420/30 Series monitors your relative flow rate for applications where the actual flow rate is not important. The FSW-420/30 series is easy to install and use. Just put it into the pipe and it’s ready to go. The FSW-420/30 series sets your present flow-rate at 100% at power up. Relative flow rate is indicated by the 7 LED lights. When the flow rate drops to 50%, an alarm goes off. If you prefer, you can adjust the alarm point to fit your needs. A green output indicating LED is also included.

SPECIFICATIONS
Media: Liquids
Low Flow Set Point: Pre-set to 50% (field adjustable)
Operating Temperature: -20 to 80°C (-4 to 176°F)
Response Time: 25 seconds (typical)
Repeatability: 1%
Hysteresis: 10% of set-point value typical
Range:
    FSW-420 Series: 0 to 150 cm/sec
    FSW-431: 0 to 2.25 L/min
    FSW-432: 0 to 5.1 L/min
    FSW-433: 0 to 14.1 L/min
Operating Pressure: 30 Bar (450 psi)
Protection Class: NEMA 6 (IP67)
Housing: Anodized aluminum
Sensor Material: 303 stainless steel
Tube Housing (FSW-430 series): Polyacetal
Mounting (FSW-420 Series): ½ NPT
Connection Tube OD:
    FSW-431: 6 mm (0.24')
    FSW-432: 8 mm (0.31')
    FSW-433: 12 mm (0.47')
Electrical Connection: M12 male socket 4-pin, 2 m (7') cable with M12 connector and pigtail leads
Supply Voltage: 20 to 30 Vdc (short circuit protected)
Switching Current: <200 mA
Power Consumption: 6 W max
Initial Operation: 15 seconds
Output: PNP normally open (closed with flow), optional normally closed (open with flow)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration