Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flow Switches for Threaded Plastic Piping

Item# FSW501

Flow Switches for Threaded Plastic Piping FSW501 FSW501
  • Discontinued, Replaced by FS-100-Series
  • Flow Switch Setpoints: 0.25 GPM to 5.0 GPM
  • 3 /4 " NPT Ports
  • Non-Adjustable Setpoint

FSW501 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Media Type
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Switch Rating and Type
Wire Length


  • Contact Blocks 5 A to 240 Vac resistive 1/3 hp to 120 Vac
  • Maximum Pressure 100 psig @ 21°C (70°F)
  • Set Point Differential ±20% maximum
The FSW500 offers low cost flow monitoring with a variety of switch actuation points and low pressure drop. All wetted parts are polypropylene or stainless steel, making this switch ideal for a wide range of chemical and temperature requirements. The FSW500 is ideal for equipment cooling including welders, lasers, etc. A J-box version with a 5 amp relay is also available.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration