text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Economical Air Flow Switch

$298.70

Item# FST1001A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $298.70
10-24 $283.77
25-49 $268.83
50-99 $253.90
100-499 $238.96
500+ $224.03

In stock

Lead Time ( If not in Stock): 3 weeks

Economical Air Flow Switch FST1001A FST1001A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 145ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Air Velocity Range up to 10,000 FPM (50.8 m/sec)
  • 2% Full Scale Accuracy
  • Two Sensor Probe Configurations (Fixed and Remote)
  • Hot Wire Air Velocity Sensor Design
  • Adjustable High and Low Alarm Set-Points
  • Two SPST Alarm Contact Closures with Red LED Indicators
  • Used in HVAC Monitoring, Exhaust/Ventilation Hoods

Product info

Media Type
Air
Velocity Range
0 to 5,000 FPM
Accuracy
±2%
Max Process Temperature
93 °C (200 °F)
Process Connection Type
Compression Fitting
Process Connection Size
1/4"
Wetted Materials
304 SS
Switch Rating and Type
2 SPST NO Relays
Supply Power
15 to 24 Vdc
Wire Length
12"
Features
Fixed Probe

Product Specs

  • Contact Blocks 10A @ 24 Vdc
  • Maximum Pressure 150
  • Maximum Switching Voltage 12 V
  • Minimum Supply Voltage 15 VDC

The FST1000 Series measures air velocity and provides two SPST alarm contact closures corresponding to high and low alarm set points. The alarm set points are adjustable from 0 to 100% of the air flow range. The unit comes with a green power LED, and two red LEDs for high and low alarm indications. They can be used in research and development labs, HVAC applications, exhaust/ ventilation hoods and other manufacturing processes. The sensor design is based on RTD elements; the air velocity is measured by the heat loss from the RTD sensor as it cools down by the air flow. The sensor probe comes in two configurations, fixed mount and remote probe.

SPECIFICATIONS
Air Velocity Range: 0 to 5000, 0 to 10,000 FPM
Accuracy: 2% FS (air velocity)
Air Velocity Probe: ¼' OD stainless steel, 305 mm L (12'), or remote probe with 15 feet of cable
High and Low Alarm Set Point: Adjustable from 0 to 100% of air flow range
Alarm Indication: Red LEDs on the back plate
Alarm Deadband: 5% of FS
Built-In Relays: Two 12V SPST NO relays (high and low)
Contact Rating: 10A @ 24 Vdc, 10A @ 250 Vac
Operating Ambient Temperature:
    Sensor Probe: -40 to 93ºC (-40 to 199ºF)
    Electronic Case: 0 to 50ºC (32 to 122ºF)
Power Indicator: Green LED
Power: 15 to 24 Vdc @ 200 mA
Dimensions: 89 H x 51 W x 31.8 mm D (3.5 x 2 x 1.25')
Weight: 160 g (5.6 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 166ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Power Supplies
$68.50
13 In Stock
OMEGALOK™ Compression Fittings
$17.82
164 In Stock
Power Supplies
$68.50
181 In Stock
Multiconductor Feedthroughs For High Temperature Sealing
$84.58
14 In Stock

en-US
en
Save Configuration