Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RF Capacitance Single Point Level Switches

RF Capacitance Point Level Sensors

$603.85

Item# LV801

In stock

Lead Time (If not in stock): 4 weeks
RF Capacitance Point Level Sensors LV801 LV801
  • Superior 0.5 pF Sensitivity Ensures Reliability
  • Build-Up Immunity Helps Eliminate False Signals
  • High Intensity LED Indicating Light (Ordinary Location Integral Sensors Only)
  • Simple 2-Step Manual Calibration

LV801 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Size
Supply Power
Probe Length
Media Type
Process Connection Type
Switch Rating and Type
Features


LV800 Series RF capacitance sensors offer cost-effective point level monitoring with reliability you can count on. Omega provides you with the most affordable solution for your application. Omega’s RF switch probes are designed to provide a high level of sensitivity, stability and durability for powder and bulk solids applications, as well as liquid and slurry applications.
Principal of Operation
A radio frequency is applied to the probe and is continually analyzed to determine the influence caused by the surrounding environment. As material contacts the probe, the radio frequency shifts indicating an increase in capacitance (C). The active probe of the unit and the vessel’s wall make up the two plates (A=area) of a capacitor which are separated by a fixed distance (d). The probe’s insulator and surrounding air provide the dielectric material (with dielectric constant “K”). As the air (K=1.0) is displaced with any other material (K > 1.0), the capacitance effect (C) is enhanced, thereby changing the application’s impedance. This influence is measured within the circuitry and compared to a reference established by the sensitivity setting. The setting determines how much influence must be present before the output changes. The driven shield section of the probe enables the circuitry to ignore product build-up on the probe that would otherwise cause false sensing. The driven shield is activated with the same radio frequency potential as the sensing probe. Since current can not flow between identical potentials, the driven shield blocks current flow from the active probe to the vessel wall through the material build-up, thereby eliminating the sensing of the material build-up.
Applications
LV800 Series capacitance point level sensors are versatile devices providing high and low level readings in bins, silos, tanks, hoppers, and other vessels. LV800 Series superior sensitivity range allows users to properly adjust units to meet the needs of a wide variety of applications. Whether your application is for a powder, liquid, granular solid, or viscous material, the LV800 Series product line offers the right solution.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration