Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Mount Plastic Level Switch

Item# LVN-141

VERTICAL MOUNT PLASTIC LEVEL SWITCH LVN-141 LVN-141
  • Compact Size
  • NSF Standard 61 Approved (LVN-142)
  • M12, 1/8 NPT or 1/8 G Connections
  • Install for Either Normally Open or Normally Closed Operation


  • Cable Material 20 AWG. 24" PVC
  • float Material Buna-N
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Switch Operation Approximately 1/2 the distance from the end of stem to mounting or halfway point of float travel
  • Switch type SPST
With high reliability and low cost, the LVN-140 Series level switchs are recommended for many OEM applications. With the compact design, the switch is ideal for restricted or limited space. The reed switch design allows the user to select as either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. The LVN-142 NSF approved polypropylene construction is ideal for beverage dispensing and ice machines.

Specifications
Switch Rating: SPST, 20VA
Lead Wire: 610 mm (24") No. 22 AWG, PFA jacket
Mounting: Vertical 1/8 NPT, 1/8 G or M12 Minimum Liquid Sp. Gr. 0.60
Operating Temperature:
LVN-141: -40 to 80°C (-40 to 176°F)
LVN-142: -40 to 107°C (-40 to 225°F)
Operating Pressure Maximum: 3 bar @ 20°C (50 psi @ 70°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
M12 Extension Cable, 4 Wire PVC Cable, Straight Socket Connector One End and Flying Leads the Other, 5 meters long
$24.66
0 In Stock
PVC cable, straight 4-pin M12 female connector one end, flying leads one end, 10 m (32') long
$31.51
3 In Stock
en-US
en
Save Configuration