text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Universal Liquid Level Sensor

$121.00

Item# LV141

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $121.00
10-24 $114.95
25-49 $112.53
50-99 $107.69
100-199 $105.27
200+ $102.85

In stock

Lead Time ( If not in Stock): 4 weeks

Universal Liquid Level Sensor LV141 LV141
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 148ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Compact—Fits Interstitial Spaces
  • Suitable for Hydrocarbons or Water
  • No Calibration Necessary
  • Long Service Life

Product info

Mounting Type
Vertical
Wetted Materials
Brass, Beryllium, Copper, Buna, Nylon, PFA
Max Operating Pressure
Ambient
Max Process Temperature
110 °C (230 °F)
Float Diameter
1 7/16"
Switch Rating and Type
20 VA SPST
Features
Max Process Temperature Water 82 °C (180 °F)

Product Specs

  • Cable Material 2-conductor PVC or PFA coated jackets
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Ambient Temperature 110 {C} (230 {F})
  • Maximum Switching Voltage 20 VA
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})

With its compact size, the LV140 single float, liquid level sensor is ideally suited for use in steel double-wall tanks or containment sump areas. It requires no calibration, and is easy to install and maintain. When positioned vertically at the bottom of a steel tank’s stand pipe or in a sump, it reliably senses the presence of a liquid. It detects hydrocarbons and water as low as 3 /4 " from the bottom of a tank or sump. The LV140 sensor features an epoxy encapsulated design providing an environmental seal, making it a fine choice for harsh environments. An integral slosh shield guards the float from debris, thereby assuring dependable service. The LV140 universal liquid level sensor operates on a direct, simple principle. A float is equipped with powerful, permanent magnets. As the float rises or lowers with liquid level, it actuates a magnetic reed switch mounted within the stem. This condition either opens or closes the electrical circuit to operate an external alarm or control circuit. When mounted vertically, this basic design provides a consistent accuracy of ± 1 /8 inch. At the heart of the sensor is a durable reed switch to ensure long, trouble-free service. Hermetically sealed, these switches provide precise repeatability, with actuation points that remain constant over the life of the unit. Note: The LV140 sensor is a non-voltage- producing device and does not contain energy storing components. However, since primary use is in hazardous locations, an appropriate intrinsically safe (I.S.) interface device is required for its use.

SPECIFICATIONS
Wetted Materials:
Brass, Buna, nylon, PVC, beryllium, copper
Operating Temperature: -40 to 110°C (-40 to 230°F)Water to 82.2°C (180°F)
Accuracy: ±3.2 mm (18")
Switch Rating: 20 VA, 120 to 240 Vac pilot duty; 20 W, 50 to 240 Vdc resistive
Cable: 2-conductor PVC or PFA coated jackets [7.6 m (25') extended]
Weight: 453 g (1 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 120ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration