text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing

$223.00

Item# LV-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $223.00
10-24 $211.85
25-49 $207.39
50-99 $198.47
100-199 $194.01
200+ $189.55

In stock

Lead Time ( If not in Stock): 2 weeks

Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing LV-100 LV-100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 139ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Ideal for Tanks with Inaccessible Tops or Bottoms
  • Low Cost, Large Volume OEM Models Available
  • High Pressure Models up to 900 PSI
  • All Polysulfone Models Suitable for Food Industry
  • Easy to Install and Maintain

Product info

Mounting Type
Horizontal
Wetted Materials
316 SS, 304 SS, Brass Beryllium, Copper, PFA, Ceramic, Buna
Max Operating Pressure
150 psi
Max Process Temperature
82 °C (180 °F)
Float Diameter
7/10"
Process Connection Type
NPT Male
Process Connection Size
1"
Switch Rating and Type
20 VA SPDT
Features
Switch Type Selectable, NO or NC

Product Specs

  • Cable Material Lead Wires
  • Form Factor 1/2 NPT for LV-90 5/8"-11 thd. and locknut for LV-91 1 NPT for LV-100 Series
  • Switch type SPST SPDT for models LV-100 and LV-101

Compact, rugged and virtually maintenance free, the LV-90 Series level switch can effectively meet the needs of large volume OEM users. The sensor is designed for side mounting into tanks that have restricted space or inaccessible tops or bottoms. Construction is all polysulfone (PSF) for compatibility with a wide range of chemicals and is suitable for food processing requirements. Magnetic SPST switch operation is normally open (dry) when units are installed with float downward, or normally closed (dry) when installed with float upward. The LV-100 Series liquid level switch requires side mounting into vessels, and is designed to provide maximum reliability. The unit should be installed in environments that are free from excessive contamination and high shock. Models are available with either Buna or 316SS float material, and both have positive float and cam action. These versatile level sensors feature SPDT switches that can be wired as either normally open or normally closed other models feature SPST switches which are dedicated as either normally open or normally closed. For high pressure applications, the switches constructed of 316SS will withstand up to 900 PSI.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 278ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration