text.skipToContent text.skipToNavigation

LOW COST LIQUID LEVEL SWITCHES Single Station, Vertical Mounting

$53.79

Item# LV-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $53.79
10-24 $51.10
25-49 $50.02
50-99 $47.87
100-199 $46.80
200+ $45.72

In stock

Lead Time ( If not in Stock): 2 weeks

LOW COST LIQUID LEVEL SWITCHES Single Station, Vertical Mounting LV-20 LV-20
LOW COST LIQUID LEVEL SWITCHES Single Station, Vertical Mounting is rated 5.0 out of 5 by 1.
  • y_2020, m_7, d_14, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LV-20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • Low Cost, Compact Design for General Purpose Level Monitoring
  • Rugged, Shock and Vibration Resistant
  • Mounts Vertically at Top or Bottom of Tank
  • Reed Switch Design for High Repeatability
  • User Selectable, Normally Open or Normally Closed SPST Switch

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Float Diameter
Process Connection Type
Process Connection Size
Switch Rating and Type
Features


Product Specs

  • Cable Material Lead Wire
  • float Material Buna
  • Maximum Oil Temperature 149 {C} (300 {F})
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
  • Minimum Water Temperature -40 {C} (-40 {F})
  • Switch Operation Approx. 1/2 the distance from end of stem to mounting
  • Switch type SPST

The LV-10 Series level switches feature a small float displacement, especially suited for narrow or restricted areas. A standard 1/8 NPT male fitting allows for quick installation in either the top or bottom of the tank or vessel. A sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized. Extremely versatile, the switch is user selectable as normally open or normally closed by simply removing the retaining clip and inverting the position of the float.

For intermediate float displacement, the LV-20 Series will yield long life and greater stability for a broad range of level monitoring requirements. The LV-30 Series larger float displacement is intended for use with liquids of high viscosity, and is well suited for harsh environments. All models share the standard features of the LV-10.


Rated 5 out of 5 by from REPLACEMENT SWITCH It is an excellent replacement for the alarm switch it replaced.
Date published: 2018-04-16
  • y_2020, m_7, d_14, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LV-20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration