Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Coded Non-Contact Safety Switches With Compact Slim Fitting Housing

Item# CPC-115006

Coded Non-Contact Safety Switches With Compact Slim Fitting Housing CPC-115006 CPC-115006
  • Coded Magnetic Actuation
  • Wide Sensing at 14 mm (0.55') with High Tolerance to Misalignment
  • Will Operate with Most Safety Relays
  • Designed with a Slim Fitting Making it Suitable for All Industry Applications


Description

The CMC and CPC Series coded non-contact safetyswitches with compact slim fitting housing have beendesigned to enable the conformance to EN60947-5-3and be used as directed by ISO12100, ISO14121 andEN60204-1. They have coded magnetic sensing whichprovides a wide sensing distance and provides a hightolerance to misalignment after sensing. They can befitted behind stainless steel fittings and can operatefrom 4 directions even in extreme environments oftemperature and moisture. When used in combinationwith most dual channel safety monitoring relays theycan be used to provide up to PLe to ISO13849-1.

CMC and CPC Series coded non-contact safetyswitches are designed to interlock hinged, sliding orremovable guard doors. CMC Series stainless steelsafety switches have been designed for use in thepharmaceutical and fold processing industries. CPCSeries switches are suitable for all industry applications.

They are specifically advantageous when:
     Poor guard alignment exists
     Anti tamper sensing is required
     High hygiene requirements exist, e.g. food industryhose down
     Long life is required (no moving or touching parts)
     LED status indication is desirable

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
ISO13849-1: Up to PLe Category 4
EN62061: Up to SIL3
PFHd: 8.71 x 10-11
Proof Test Interval (Life): 20 years
MTTFd: 866 years
Safety Channel 1: NC 24 Vdc, 0.2A max rating
Safety Channel 2: NC 24 Vdc, 0.2 A max rating
Safety Channel 3: NO 24 Vdc, 0.2 A max rating
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.19")
Switching Distance: Sao 10 mm (0.39") close
(Target to Target): Sar 20 mm (0.78") open
Tolerance to Misalignment: 5 mm (0.19") in any directionfrom 5 mm setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    CMC Series: 316 SS mirror polished to Ra4
    CPC Series: UL approved polyester
Operating Temperature:
    CMC Series (CIP SIP Cleaning): -25 to 105°C (-13 to 221°F)
    CPC Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27 11 ms, 30 g
Vibration Resistance: IEC68-2-6 10 to 55 Hz, 1 mm
Cable Type: PVC 6 or 8 core, 6 mm (0.023") OD conductors, 0.25 mm2
Mounting Bolts: 2 x M4 tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See diagram
Weight (of Switch, Actuator and Cable):
    CMC Series: 480 g (1.05 lb) with 5 m (16.4') cable730 g (1.61 lb) with 10 m (32.8') cable
    CPC Series: 325 g (0.72 lb) with 5 m (16.4') cable575 g (1.27 lb) with 10 m (32.8') cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration