Call us at 1-888-826-6342
Description
The CMR and CPR Series magnetic non-contact safetyswitches with compact slim fitting housing have beendesigned to enable the conformance to EN60947-5-3and be used as directed by ISO12100, ISO14121and EN60204-1. They have magnetic sensing whichprovides a wide sensing distance and provides a high tolerance to misalignment after sensing. Theycan operate from 4 directions even in extremeenvironments of temperature and moisture. They havevolt free high power switching capability and can beused independently to switch low risk applicationsor connect to a safety relay to provide higher safetylevels. When used in combination with most dualchannel safety monitoring relays they can be used toprovide up to PLe/Category 4 to ISO13849-1.