Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER

Item# LVCN318

ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER LVCN318 LVCN318
  • LVCN318 Series has been discontinued. Please see LVU503 Series as possible alternative or contact our sales department


LVCN318 Series has been discontinued. Please see LVU503 Series as possible alternative

or contact our sales department

OMEGA’s LVCN318 ultrasonic level transmitter and controller provides continuous level measurement up to 5.5 m (18') with a 4 to 20 mA signal output, and is configured via our free software via a USB adaptor. The level sensor has 4 programmable relays with selectable hysteresis and fail-safe logic. The embedded level controller can lower cost by replacing external control hardware. This non-contact liquid level sensor is ideally suited for corrosive, sticky or dirty liquids, and is widely selected for day tank, skid, IBC, sump and process tank level applications.

Specifications
Range: 5.5 m (18')
Accuracy: ±0.2% of range
Resolution: 2 mm (0.079")
Dead Band: 20 cm (8")
Beam Width: 7.62 cm (3")
Configuration: USB PC Windows®
USB 2.0 Memory: Non-volatile. The level sensor is configurable via our free PC software and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure any compatible level product. Download your free copy at: omega.com/ftp
Supply Voltage: 24 Vdc (loop)
Consumption: 0.5W
Loop Resistance: 400Ù max
Signal Output: 4 to 20 mA, two-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Contact Type: (4) SPST relays
Contact Rating: 60 VA, 1A maximum
Contact Fail-Safe: Power loss; hold last
Echo Loss: Open, close or hold last
Hysteresis: Selectable
Process Temperature: -7 to 60°C (20 to 140°F)
Temp Comp: Automatic
Ambient Temperature: -35 to 60°C (-31 to 140°F)
Pressure: Maximum Working Pressure = 2 bar (30 psi)
Enclosure Rating: Type 6P, encapsulated, corrosion resistant and submersible
Encl Material: Polycarbonate
Trans Material: PVDF
Cable Jacket Material: Polyurethane
Cable Type: 9-conductor, shielded
Cable Length: 1.2 m (48")
Process Mount: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose
Compliance: CE, RoHS

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration