text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

ULTRASONIC SOLID STATE LIQUID LEVEL SWITCH

$219.39

Item# LVSW-701

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $219.39
10-24 $208.42
25-49 $204.03
50-99 $195.26
100-199 $190.87
200+ $186.48

In stock

Lead Time ( If not in Stock): 2 weeks

ULTRASONIC SOLID STATE LIQUID LEVEL SWITCH LVSW-701 LVSW-701
  • 300:1 Wet-to-Dry Ratio with 316 SS Sensor
  • E poxy-Sealed Integral Electronics with Sensor
  • Low-Cost Replacement to Mechanical Float
  • Mounts in Any Direction
5 Year Warranty

Product info

Connection Size
3/4
Output Type
1 A SPDT relay
Housing Material
316 LSS
Maximum Ambient Temperature
71°C (160°F)
Maximum Pressure
Up to 1000 psig (6895 kPa)
Connection Type
NPT

Product Specs

  • Maximum Power 6 to 24 Vdc
  • Minimum Ambient Temperature -29 {C} (-20 {F})
  • Minimum Supply Voltage 6 to 24 Vdc
  • Relay Current Less than 50 uA
  • Repeatability 2 mm (0.08") or better

The LVSW-701 Series solid state liquid level switch is a direct replacement for mechanical float-type liquid level devices. The switch employs proven ultrasonic technology and solid state integral electronics, and provides reliable operation in virtually any liquid, regardless of viscosity. This eliminates problems of stickiness and failure rate due to finite mechanical life inherent in the mechanical float design. The combination of fully epoxy-sealed electronics and ultrasonic sensing technology will provide years of maintenance free service.

Specifications
Repeatability: 2 mm (0.08") or better
Delay: 0.5 sec
Input Power: 6 to 24 Vdc
Leakage Current: Less than 50 uA
Outputs:
    Relay Output: 1 A SPDT relay
Protection: Transient, reverse polarity
Sensor: 316 LSS
Temperature: -29 to 71°C (-20 to 160°F)
Pressure:
    316 SS Models: Up to 1000 psig (6895 kPa)
Mounting: ¾ NPT standard

  • CE Icon CE

en-US
en
Save Configuration