text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Fail-Safe Dry Material Rotary Paddle Level Switches

$350.00

Item# LVD-803

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $350.00
10-24 $332.50
25-49 $325.50
50-99 $311.50
100-199 $304.50
200+ $297.50

In stock

Lead Time ( If not in Stock): 7 Days

Fail-Safe Dry Material Rotary Paddle Level Switches LVD-803 LVD-803
Fail-Safe Dry Material Rotary Paddle Level Switches is rated 4.0 out of 5 by 1.
  • y_2019, m_10, d_15, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LVD-803, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 150ms
  • REVIEWS, PRODUCT
  • Reliable Magnetic Technology (Patented)
  • Twist On/Off Cover— No More Bolts!
  • Wiring Access—2 Conduit Entrances
  • Motor Shuts Off When Paddle is Impeded Significantly Extends Motor Life and Reduces Maintenance Costs
  • Local Status Indicating Light on Most Models
  • Standard Units Rated to 121°C (250°F)
  • Hi-Temp Models Rated to 399°C (750°F)
    • Paddles sold separately

Product info

Media Type
Solids
Wetted Materials
304 SS
Max Operating Pressure
30 psi
Max Process Temperature
65 °C (150 °F)
Process Connection Type
NPT Male
Process Connection Size
1 1/4"
Supply Power
115 Vac
Switch Rating and Type
5 A SPDT
Features
Not Applicable

Product Specs

The LVD-800 Series fail-safe bin monitor is the state-of-the-art in rotary paddle technology. Utilizing magnetic sensing technology and a unique housing design, the LVD-800 Series fail-safe bin monitor is the most reliable, technician-friendly, rugged and economical truly fail-safe rotary paddle point level control sensor of its kind.

The LVD-800 Series fail-safe bin monitor provides the ultimate in performance wherever critical continuous operation must be ensured. Detection of both material presence and its own operational status is performed on a continuous basis. The LVD-800 Series fail-safe level sensor monitors its electrical and mechanical operating condition. This, in conjunction with separate outputs provided for material sense and unit status (fault conditions) makes this unit a 'truly' fail-safe device.

While the LVD-800 Series fail-safe bin monitor is an evolution in rotary paddle technology, it continues to use tried-and-true operating techniques. Unlike many other available units, the LVD-800 Series incorporates a feature that automatically shuts off its motor when the paddle is in a stalled condition. This extends the life of the unit and minimizes maintenance.

Principle of Operation
The operation of the LVD-800 Series rotary paddle fail-safe bin monitor uses magnetic sensing technology to detect both material presence and operational status of the unit. This method is simple and more reliable than that used by other manufacturers. The unit is installed through the wall of the vessel so that the paddle protrudes inside the vessel. A small electric motor drives the paddle, which rotates freely in the absence of material.

The rotation of the unit’s shaft is continuously monitored by detection of a magnetized rotating disk (patented). When the paddle is impeded by material, the shaft rotation stops. The motor rotates within the housing and magnetized sections of the motor mounting plate are detected (patented). Use of these magnetic sensing techniques eliminates problems that may occur with fouling of the optical systems used by other brands.

The built-in microcontroller performs self-diagnostics and monitors both shaft and motor mounting plate rotation. This allows the unit to easily distinguish between material presence and any electrical and mechanical failure of the unit. When material presence is detected, the SENSE relay changes state and the drive motor is deenergized to extend motor life. This output is available to control a process function or alarm circuit. When the material level drops, a tension spring returns the drive motor to its original running condition and is reactivated.

A unit failure is detected by sensing a lack of shaft rotation while material presence has not been detected by rotation of the motor mounting plate. In a failure condition the independent FAULT relay will change state indicating that an error condition exists. Monitoring the state of both the SENSE and FAULT relays provides the most flexibility for control and fail-safe monitoring.

The rugged and reliable design of the LVD-800 Series fail-safe bin monitor makes it the best choice for critical level control applications. The unit is compatible with many granular, pelletized and powder bulk applications. It can be utilized for high level indication of materials over 160 kg/m³ (10 lb/ft³) and for low and intermediate level indication for materials over 80 kg/m³ (5 lb/ft³). The LVD-800 Series bin level monitor can be installed almost anywhere dry bulk materials are stored including bins, hoppers, silos and tanks.

Please see the Material Characteristics Guide for assistance in determining the compatibility with the LVD-800 series.

SPECIFICATIONS
Power Requirements: 115 Vac (±15%); 9 VA; 50/60 Hz; 230 Vac (±15%); 9 VA; 50/60 Hz
Ambient Operating Temp: -40 to 65°C (-40 to 150°F)
Internal Bin Temp*:
    Standard Unit: to 121°C (250°F)
    Hi-Temp Unit: to 399°C (750°F)
Conduit Connection: Two (2) ¾ NPT

OUTPUTS
Material Sense:
One SPDT; 5A @ 250 Vac, 30 Vdc max
Unit Status (Fault): One SPDT; 5A @ 250 Vac, 30 Vdc max
Maximum Pressure: 30 psi (2 bar)
Sensitivity: 80 kg/m³ (5 lb/ft³) minimum material density (when using large 3-vane paddle)
Indicators: Red and green high intensity LEDs indicate material sense and unit status conditions (Ordinary Location unit only)
Housing: Die cast aluminum, NEMA-4, IP66
Housing Finish: Powder coating
Mounting Connection: 1¼ NPT
Weight: Approx. 3.9 kg (8.5 lb)

MATERIALS OF CONSTRUCTION/ACCESSORIES
Flexible Couplings:
304 stainless steel
Mounting Plates: Carbon steel or 304 stainless steel
All Paddles Except Ex-Flex: 304 SS
Ex-Flex Belt: 304 SS coupling, rubber/fabric blend belt
Flexible Cable Extension: 304SS ¼' diameter

LISTINGS/APPROVALS
Hazardous Locations: Class I, Div. Groups C, D; Class II, Div. 1 & 2, Groups E, F, G, CE Mark

Rated 4 out of 5 by from Reliable We have these level indicators in place on our EPS silo bags, they have been working perfectly for a few years. Reliable and economical they are our go-to item for level sensors in our automated systems. My only complaint is the roll pin method of retaining the paddles, it can be difficult to remove and install inside of a bin or container when working through access ports.
Date published: 2017-05-08
  • y_2019, m_10, d_15, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LVD-803, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 116ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
5 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
5 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
1 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
1 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
1 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
4 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$55.00
8 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$55.00
2 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$39.00
3 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$28.00
0 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$171.00
0 In Stock
Fail-Safe Dry Material Rotary Paddle Level Switches
$44.75
0 In Stock

en-US
en
Save Configuration