Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Differential Pressure Switch or Alarm

1 to 10 psi, fixed deadband

$217.72

Item# PSW-183

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $217.72
25-49 $206.83
50-99 $202.48
100-199 $193.77
200+ $189.42

In stock

Lead Time (If not in stock): 6 weeks
1 to 10 psi, fixed deadband PSW-183 PSW-183
  • 5 Amp Relay or Built In Audible Alarm Available
  • Up to 150 PSI Operating Pressure
  • NEMA-4 Rated Housing

PSW-183 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Deadband Range
Features
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Connection Gender Female
  • Enclosure Rating NEMA-4
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Rating 5
  • Minimum Ambient Temperature -30 {C} (-22 {F})
  • Pressure Type Differential
  • Pressure Units PSID
  • repeatability 1% of span
  • Shock 15 g
  • Vibration MIL STD 810C
The PSW-180 Series differential pressure switch offers a blend of small size, excellent performance and environmental protection. The PSW-180 is available with switch contacts or as an audible alarm.

SPECIFICATIONS
Switch: SPDT rated at 5 amp at 250/125 Vac, 5 amps at 30 Vdc, gold-clad contacts
Audible Alarm: Internal 9 Vdc battery powered, continuous tone 85 dB (battery included)
Repeatability: 1% of span
Ambient Temperature:
   Storage: -30 to 80°C (-22 to 176°F)
   Operating: 0 to 70°C (32 to 158°F)
Max Media Temp: 95°C (203°F) @ 100 psi
Vibration: MIL STD 810C, 2.5 g’s 5-500 cps
Shock: 15 g’s, 10 msec duration.
Working Pressure: 0-150 psid at up to 70°C (158°F) air temperature
Differential Proof Pres: 150 psid at up to 70°C (158°F) air temperature
Enclosure: NEMA-4, reinforced polyester body, zinc-plated steel cover with neoprene gasket, terminal block wiring
Adjustment: multi-turn screw, accessible from outside enclosure
Pressure Port: 1/4 NPTF brass or 1/4 NPSF polysulfone
Dimensions:
   Polysulfone: 70 W x 60 D x 89 H mm (2.75 x 2.38 x 3.5')
   Brass: 80 W x 60 D x 89 H mm (3.13 x 2.38 x 3.5')
Weight: 165 g (5.8 oz) (approximate)
loading all models
loading all reviews
Rated 4 out of 5 by from Excellent product I use these DP switches on my automatic self-cleaning strainers, and I am very happy with them. They are compact, robust, dependable, sufficiently accurate and economically priced. The product is exactly what the literature says it is!
Date published: 2015-11-24
Rated 5 out of 5 by from excelnt products I use this ítem verywell in my chiller protección Systems. Reliable products. recommended.
Date published: 2018-07-21
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PSW-183, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

IS this differential pressure switch CSA or cUL or does it carry some other Canadian electrical approval?

Asked by: AdrianV
Thanks for your question, this series doesn't have any of these approvals.
Answered by: Pressure Eng
Date published: 2020-03-10

Can you also please email me the wiring schematic for this DP switch. I do not want the audible alarm if that is an option. I do want the 5A 120VAC contacts

Asked by: AdrianV
@AdrianV Thank you for contacting Omega engineering, I do not have your email to send you the wiring schematic, kindly email pressure@omega.com so that we can reply back to you. That being said it is a simple contact, no contact circuit that opens/ closes when you go above/ below your setpoint. Thank you.
Answered by: DVJ SAE
Date published: 2020-02-18

Is there a reseal kit available for the PSW-184?

Asked by: CA12454
Thank you for your inquiry. There are no field repair kits available for the PSW-180 Series pressure switches
Answered by: JK Applications Engineer
Date published: 2024-04-17
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PSW-183, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration