text.skipToContent text.skipToNavigation

NEMA-4X Watertight Pressure Switch for Harsh or Corrosive Environments

$396.58

Item# PSW-328

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $396.58
10-24 $376.75
25-49 $368.82
50-99 $352.96
100-199 $345.02
200+ $337.09

In stock

Lead Time ( If not in Stock): 4 weeks

NEMA-4X Watertight Pressure Switch for Harsh or Corrosive Environments PSW-328 PSW-328
NEMA-4X Watertight Pressure Switch for Harsh or Corrosive Environments is rated 5.0 out of 5 by 1.
  • y_2020, m_6, d_4, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW-328, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • UL Listed, CSA Certified
  • Low Pressure Ranges 30 inHg Vac to 150 inH2O
  • High Pressure Ranges 15 to 3000 psi
  • Buna-N or 316SS Diaphragm
  • 10 A SPDT Switch
  • Tamper/Vibration Resistant Setpoint Adjustment 20 to 100% of Range
  • Fixed or Adjustable Deadband

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband
Deadband Range
Features

Product Specs

  • Connection Gender Famale
  • Enclosure Rating Epoxy coated aluminum
  • Maximum Ambient Temperature 66 {C} (155 {F})
  • Maximum Rating 10
  • Minimum Ambient Temperature -29 {C} (-20 {F})
  • Other Features Adjustable DB
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability ±1% of range

Ideal for use in harsh and corrosive environments, the PSW-300 Series pressure switches feature stainless steel or Buna-N diaphragm-sealed pistons or diaphragm actuators that provide repeatability of ±1% of range. Standard design allows easy access to switches. For versatility, single setpoint with adjustable deadband or dual, independently adjustable setpoints with fixed deadband may be chosen.

SPECIFICATIONS
Approval: UL listed, CSA certified
Storage Temp: -29 to 66°C (-20 to 150°F)
Ambient Temp. Limits: -29 to 66°C (-20 to 150°F) Setpoint typically shifts +1% of range per 28°C (50°F) of temperature change
Enclosure: NEMA-4X watertight and corrosion resistant
Setpoint Repeatability: ±1% of range
Switch Output: 1 or 2 SPDT
Electrical Rating:
   10 A: 125/250 Vac
   0.5 A: 125 Vdc
   0.25 A: 250 Vac
   15 A: 125/250 Vac
Enclosure: Epoxy coated aluminum, gasketed
Weight: 0.9 kg (2 lb)
Electrical Connection: 3/4 NPT female
Pressure Connection: 1/4 NPT female; 1/2 NPT Male for vacuum to 600 psi; 1/4 NPT female for 1000 and 3000 psi
Connection Material: Vac through inH2O ranges - carbon steel; All psi ranges - 316SS

Rated 5 out of 5 by from Awesome device and easy to install and adjust ! this is a good product and would recommend it to anyone
Date published: 2019-01-09
  • y_2020, m_6, d_4, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW-328, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration