Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

30mm Rugged Push Buttons, Contact Blocks & Legend Plates

30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates

$79.88

Item# E34VFBK1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.88
5-9 $78.28
10-24 $76.68
25-49 $73.49
50-99 $72.69
100+ $71.89

In stock

Lead Time (If not in stock): 7 weeks
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates E34VFBK1 E34VFBK1
  • Epoxy-Coated Metal Operators
  • Corrosion Resistant
  • Integral Ground Screw Terminal on Operators
  • Self-Cleaning Silver Contact Blocks

E34VFBK1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Switch Type
Pushbutton Color
Switch Operation
Pushbutton Material
Position/Way
Maximum Supply Voltage
Features


The E34 Series 30.5 mm pushbutton line features the same rugged die cast construction of our 10250T line with an additional two layer 100% solid thermosetting cathodic epoxy coating. This coating provides a flat black smooth, consistent, corrosion resistant surface that has passed a demanding 600 hour salt spray test. (The industry standard for this 4X test requires only 200 hours.) E34 cathodic coating is not recommended for use in applications where exposure to ultraviolet light exists—use NEMA 4X 10250T operators.
The contact blocks feature enclosed silver contacts with pointed 'reliability nibs' for reliable performance from logic level up to 600V. To ensure reliable switching, nibs bite through oxide which can form on silver contacts, eliminating the need for expensive logic level blocks for most applications. The E34 Series pushbutton operators offer front of panel drainage via holes in the operator bushing. Hidden from view by the mounting nut, these holes prevent buildup of liquid inside the operator, which can prevent operation in freezing environments. The holes also provide a route for escaping liquid in high pressure washdowns, effectively relieving pressure from the internal diaphragm seal, ensuring reliable sealing in applications even beyond NEMA 4.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
$117.68
0 In Stock
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
$134.60
1 In Stock
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
$152.74
0 In Stock
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
$167.47
0 In Stock
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
$173.91
0 In Stock
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
$259.64
0 In Stock
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
$230.28
0 In Stock
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
$202.15
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$13.76
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$13.81
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$13.81
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$33.63
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$13.81
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$13.81
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$13.81
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$25.92
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.28
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$25.92
0 In Stock
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
$25.92
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
$6.87
0 In Stock

Related Categories

en-US
en
Save Configuration