text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures

$164.61

Item# OMPBD7-1MP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $164.61
5-9 $156.38
10-24 $153.09
25-49 $146.50
50-99 $143.21
100+ $139.92

In stock

Lead Time ( If not in Stock): 4 weeks

Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures OMPBD7-1MP OMPBD7-1MP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Modular Design
  • Quick, Easy Installation with Tool-less Mounting Latch
  • Plastic Operators: NEMA 4/4X/13 (IP66) Environmental Rating
  • Metal Operators: NEMA 4/13 (IP66) Environmental Rating
  • Heavy-Duty Current Ratings (10A continuous)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Switch Type
Contact Blocks
Pushbutton Color
Switch Operation
Pushbutton Material
Features

Product Specs

Omega’s rugged OMPBD7 pilot devices offer maximum flexibility and a wide choice for all applications. This 22 mm line is aesthetically appealing and modularly designed to make assembly and interchangeability easy. The OMPBD7 Push Button operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

What is Momentary vs Maintained?
When a pushbutton is pressed, it will open or close a circuit. A momentary pushbutton will allow the electrical Contact to return to is original position when the pushbutton is released. A maintained pushbutton will keep the Contacts in the changed position, it requires some additional action to return to is original position.

How does Momentary vs Maintained apply to Selector Switches?
2-Way and 3-Way selector switches come in multiple configurations, fixed positions or spring right return, spring left return or both. When you select a position and the switch remains in that position then the switch is considered maintained in all positions. With a spring right return or spring left return selector switch, the return position would be a maintained condition where the spring position would be a momentary position and the change in the Contacts would only apply while the knob is held in position.

What is a Tool-Less Mounting Latch?
Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry. Once the push button operator is installed in the panel, the Tool-Less latch pushes onto the back of the operator with a "click". Now you can snap on up to 6 Contact blocks, with no tools.

Long Electrical and Mechanical Life

What are the Environmental Ratings?
Front elements, including push buttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments and is rated NEMA Type 4/4X/13 & IP65/66 for use in wash down locations. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance. Metal operators are NEMA Type 4/13 & IP65/66 rated.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • CE Icon CE

en-US
en
Save Configuration