Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Magnetic Non-Contact Safety Switches with Universal 22 mm (0.87") Fitting

Item# SMR-139014

Magnetic Non-Contact Safety Switches with Universal 22 mm (0.87") Fitting SMR-139014 SMR-139014
  • Magnetic High Power Switching Up to 1 A
  • Volt Free Contacts
  • High Temperature Stability
  • Wide Sensing at 12 mm (0.47') with High Tolerance to Guard Misalignment


  • Approach Speed 200 mm/min to 1000 mm/sec
  • Contact Release Time <2 ms
  • External Fuse Internal 1.0 A (F) External 0.8 A (F) (User)
  • Dielectric Constant Withstand 250 Vac
  • Initial Contact Resistance <500 mΩ
  • Internal Fuse Internal 1.0 A (F) External 0.8 A (F) (User)
  • Insulation Resistance <500 mΩ
  • Maximum Ambient Temperature 105 {C} (221 {F} )
  • Maximum Switching Frequency 1.0 Hz maximum
  • Minimum Ambient Temperature -25 {C} (-13 {F}
  • Minimum Switched Current 10 Vdc
  • PFHd 2.52 x 10-8
  • Safety Data Annual Usage 8 cycles per hour/25 hours per day/365 days
  • Setting Gap 5 mm (0.2")
  • Switching Distance Sao 10 mm (0.4") Close
  • Target to Target Sar 20 mm (0.8") open
  • Tolerance to Misalignment 5 mm (0.2") in any direction from 5 mm (0.2") setting gap

Description

SMR and SPR Series magnetic non-contact safetyswitches with universal 22 mm (0.87") fitting have beendesigned to enable the conformance to EN60947-5-3and be used as directed by ISO12100, ISO14121and EN60204-1. They have magnetic sensing whichprovides a wide sensing distance and provides a hightolerance to misalignment after sensing. They canoperate from 4 directions even in extreme environmentsof temperature and moisture. They have volt freehigh power switching capability and can be usedindependently to switch low risk applications or connectto a safety relay to provide higher safety levels. Whenused in combination with most dual channel safetymonitoring relays they can be used to provide up toPLe/Category 4 to ISO13849-1.

SMR and SPR Series magnetic non-contact safetyswitches are designed to interlock hinged, sliding orremovable guard doors. SMR Series stainless steelsafety switches have been designed for applications inthe food processing, pharmaceutical, packaging andpetro chemical industries. SPR Series switches havebeen developed for applications in general factoryautomation, packaging and some food processingindustries.

They are specifically advantageous when:
     Poor guard alignment exists and a wide tolerance tomisalignment is required
     High levels of hygiene is a requirement, e.g. highpressure chemical or water hosing in the food industry environment
     Environments where high switching capacity is arequirement

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
    Mechanical Reliability B10d: 3.3 x 106 operations at 100 mAload
    ISO13849-1: Up to PLe Category 4 depending upon systemarchitecture
    EN62061: Up to SIL3 depending upon system architecture
    Safety Data-Annual Usage: 8 cycles per hour/25 hours perday/365 days
PFHd: 2.52 x 10-8
Proof Test Interval (Life): 47 years
MTTFd: 470 years
Safety Channel 1 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 2 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 3 NO: Voltage free, 24 Vdc 0.2 A max rating
Fuse: Internal 1.0 A (F) External 0.8 A (F) (User)
Contact Release Time: <2 ms
Initial Contact Resistance: <500 mΩ
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.2")
Switching Distance: Sao 10 mm (0.4") Close
(Target to Target): Sar 20 mm (0.8") open
Tolerance to Misalignment: 5 mm (0.2") in any direction from 5 mm (0.2") setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    SMR Series: 316 SS mirror polished finish to Ra4(CIP SIP Cleaning)
    SPR Series: UL approved polyester
Operating Temperature:
    SMR Series (CIP SIP Cleaning): -25 to 105°C (-13 to 221°F)
    SPR Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27 11 ms, 30 g
Vibration Resistance: IEC68-2-6 10 to 55 Hz, 1 mm (0.04")
Cable Type: PVC 6 core, 6 mm (0.23") OD conductors, 0.25 mm2
Mounting Bolts: 2 x M4 tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See dimensional drawing
Weight (of Switch, Actuator and Cable):
    SMR Series: 380 g (0.84 lb) with 5 m (16.4') cable630 g (1.39 lb) with 10 m (32.8') cable
    SPR Series: 310 g (0.68 lb) with 5 m (16.4') cable560 g (1.23 lb) with 10 m (32.8') cable
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
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration