Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X Washdown Duty Disconnect Switches

$804.41

Item# AU-KEM3150UL-YR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $804.41
5-9 $788.32
10-24 $772.23
25-49 $740.06
50-99 $732.01
100+ $723.97

In stock

Lead Time (If not in stock): 13 weeks
NEMA 4X Washdown Duty Disconnect Switches AU-KEM3150UL-YR AU-KEM3150UL-YR
  • Across-the-Line Motor Starting
  • General Use Rating 25 to 150A
  • 3-Pole, 600 Vac
  • Interrupting Capacity Rating 10kA

AU-KEM3150UL-YR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Relay Current
Enclosure Material
Rating
Handle Color
Switch Type


These enclosed disconnect switches can be used for general purpose disconnects or locally for across-the-line manual motor controller. They are for indoor or outdoor use and all models are pad lockable for up to three ¼" pad locks. The steel models are NEMA 4 and IP65 rated. The polycarbonate and stainless steel models are NEMA 4X and IP66 rated and are ideal for use in corrosive environments like food processing and marine locations.

For specifications and dimensions ... see "Specs" above for details.
loading all models
loading all reviews
Rated 5 out of 5 by from Weatherproof disconnect Was looking for a weatherproof disconnect that I would be able to fit in a particular space and this was perfect
Date published: 2020-12-02
Rated 5 out of 5 by from on/off switch for outdoor sauna Did what we needed it to do, switch on/off for outdoor sauna. So far works great.
Date published: 2020-11-08
Rated 5 out of 5 by from simple product, great features Simple design. Best product that I found for basic control for electric motor.
Date published: 2016-03-28
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AU-KEM3150UL-YR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration