Bi-Metal Immersion Temperature Switches

$36.04

Item# TSW-TT-F3A-100R/WL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $36.04
5-9 $34.24
10-24 $33.52
25-49 $32.08
50-99 $31.35
100-199 $30.63
200+ $30.21

In stock

Lead Time ( If not in Stock): 4 weeks

Bi-Metal Immersion Temperature Switches TSW-TT-F3A-100R/WL TSW-TT-F3A-100R/WL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Low Voltage/Low Current Applications
  • 1/4 NPT Mounting Threads
  • Factory Preset Temperature
  • Direct Action Contacts/Minimum Hysteresis
  • Gold Diffused, Fine Silver Contacts
  • Economical and Compact
  • NEMA 4, 13
  • Compact and Economical

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Switch Operation
Contact
Probe Length
Probe Diameter
Sensor Material
Maximum Temperature
Additional Features

Product Specs

  • Contact Rating 3 A @ 240 Vac
  • Connection Size 1/4 NPT Mounting Threads
  • Contact Material Gold Diffused
  • Maximum Pressure 5000 psi
  • Wire Length 152.4 mm (6") wire leads

OMEGA’s TSW-TT Series bi-metal immersion temperature switches are perfect for applications that require an economical solution to simple temperature control. All switches activate with a rise in temperature. The TSW-TT Series offer a wide range of temperature pre-set values to select from.

Specifications
Set Point Range: 4 to 149°C (40 to 300°F)
Set Point Tolerance: ±2.8°C (5°F)
Maximum Temperature: 163°C (325°F)
Current Rating: 3 A @ 240 Vac, 2 A @ 24 Vdc (resistive)
Probe Length: 25.4 mm (1")
Media Connection: ¼ NPT male
Electrical Connection: 152.4 mm (6") wire leads
Circuit Form: SPST-NO or SPST-NC
Maximum External Pressure: 5000 psi

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

en-US
en
Save Configuration