Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Ceramic Protection Tubes with Optional Fittings

Ceramic Protection Tubes are made from MEGATITE™ 450 and MEGATITE™ 300 which protect the sensor at temperatures as high as 1950°C (3540°F). Optional fittings are available.

316 SS and Inconel Open or Closed End Protection Tubes

Protection Tubes outside diameters range from 1/16" - 1/2". Can also be secured into pipes using OMEGALOK® compression fittings (Sold Separately).

OMEGATITE 650® Protection Tubes with Optional Fittings

OMEGATITE 650® Protection Tubes is an alloy of silicon nitride and aluminum oxide and is made to with stand high temperatures up to 1250°C, thermal shock & corrosion .

High Temp Thermocouples with Ceramic Tubes and Heads

Type R, S or B platinum thermocouple probes with ceramic protection tubes and cast iron connection heads. For use in high temperature applications.

Sanitary thermocouple & RTD Protection Heads

Sanitary protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Single or dual elements available.

High Temp Thermocouples with Ceramic Tubes and Connectors

Type R, S or B platinum thermocouple probes with ceramic protection tubes and standard size ceramic or high-temp plastic connectors. For use in high temp applications.

High Temp Thermocouple with Ceramic Sheath and Lead Wires

Type R, S or B platinum thermocouple probes with ceramic protection tubes and transition joint to flexible extension cable. For use in high temperature applications.

Ceramic Beaded Thermocouple Elements

High temperature ceramic insulated thermocouple wires used as-is or with protection tubes and connection heads.

Molten Metal Ceramic Sheath & Cast Iron Head Thermocouple Probe s

Use in a molten non-ferrous metal environment to measure temperatures up to 1250°C. High temperature thermal shock and corrosion resistant with 1 1/4" NPT mounting.

Searching for your items
en-US
en
Save Configuration