Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

DIN Rail Signal Conditioner Series with Model Specific Input Type

CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.

View Specs
DIN RAIL Signal Conditioner for Load Cells

The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.

View Specs
DIN Rail Signal Conditioner for Bipolar Process Inputs

The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).

View Specs
DIN Rail Signal Conditioner Series with Process Input

The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy

View Specs
DIN Rail Signal Conditioner for AC LVDT Transducers

The LDX-D is a DIN rail mount AC LVDT transducer that operates on 10-30Vdc power with selectable process outputs. Adjustable signal polarity, span, and offset.

View Specs
DIN Rail Thermocouple Input Signal Conditioners | Low Profile

The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.

View Specs
DIN Rail RTD Input Signal Conditioner | Low Profile

The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.

View Specs
DIN Rail Load Cell Input Signal Conditioner

The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers

View Specs
DIN Rail Temperature, Voltage/Current Signal Conditioners

The DRC-8900 Series Conditioners are available with TC, RTD, or mA inputs and Voltage outputs. Inputs and outputs are isolated and linearized. 24Vdc power w/ slim housing.

View Specs
DIN Rail Frequency Input Signal Conditioner | Configurable

The DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.

View Specs
DIN Rail Universal Input Signal Conditioner w/ Slim Housing

The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.

View Specs
DIN Rail Universal Uni/Bipolar DC Signal Conditioner

The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.

View Specs
DIN Rail Conditioner Series with Process Input, High accuracy

The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy

View Specs
DIN Rail Temperature Loop Powered Signal Conditioner

The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.

View Specs
DIN Rail Loop Powered RTD Input Signal Conditioner

The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.

View Specs
DIN Rail Conditioners Convert mA or V Inputs to mA or Voltage

The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.

View Specs
DIN Rail Bridge Input Conditioners for Load Cell or Strain Gage

The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.

View Specs
DIN Rail Configurable Conditioners with Model Specific Input Type

The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.

View Specs
DIN Rail Conditioners Convert Bridge Inputs to mA or Voltage

The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.

View Specs
DIN Rail Conditioners with Model Specific Input | Dig. Out option

The IDRN-IDRX Conditioners are TC, RTD, process, frequency, AC voltage input and provide analog or digital outputs. IDRN provides process out. IDRX provides RS-485 Output.

View Specs

Searching for your items
en-US
en
Save Configuration