Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Dry Block Temperature Calibrators and Micro-Bath Calibrators

The TCL series of Dry Block and Micro Bath calibrators feature Extremely High Accuracy and Stability with a Certificate of Calibration Included with every unit.

View Specs
Ambient + 5°C to 450°C Temperature Dry Block Calibrator

Ambient + 5°C to 450°C temperature range dry block has ±0.4°C high accuracy with well to well radial uniformity to 0.020°C.

View Specs
-5°C to 125°C Temperature Dry Block Calibrator

-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.

View Specs
Ambient + 5°C to 400°C Temperature Dry Block Calibrator

Dry block with temperature range from ambient +5°C to 400°C has ±0.6°C display accuracy and 0.15°C stability after 15 minutes.

View Specs
Quick Ship
100°C to 982°C Temperature Blackbody Calibrator

100°C to 982°C temperature range cavity-type blackbody with 0.99 emissivity has a 22 mm target size and an RS-232 output.

View Specs
Ambient +11°C to 260°C Temperature Dry Block Calibrator

Ambient +11 to 260°C temperature range dry block with ±1.5°C accuracy and ±0.15°C stability. 4 different well styles available. Click here to see.

View Specs
Ambient +10°C to 400°C Temperature  Blackbody Calibrator

Ambient +10°C to 400°C temperature range blackbody calibrator provides a fast heating time and a portable miniature design.

View Specs
-25°C to +130°C Temperature Dry Block Calibrator

-25°C to +130°C temperature range dry block with ±0.4°C high accuracy and high stability to ±0.050°C. Fast heat up time.

View Specs
Ambient + 10°C to 215°C Temperature Blackbody Calibrator

Ambient + 10°C to 215°C temperature range blackbody provides high accuracy readings to ±0.5°C and good stability to ±0.1°C

View Specs
100°C to 1046°C Temperature Blackbody Calibrator

100°C to 1046°C high temperature range cavity-type blackbody with 0.99 emissivity has a 44.5 mm diameter aperture and an RS232 output.

View Specs
Rugged J,K,T, E Thermocouple Calibrator and Thermometer

Handheld thermocouple temperature calibrator and thermometer with easily adjustable dials and rugged case design. Thermocouple signals J, K, T and E.

View Specs
-18°C to 149°C Temperature Blackbody Calibrator

-18°C to 149°C temperature range blackbody calibrator allows high stability of ±0.05°C calibration point for hot and cold cycle

View Specs
Quick Ship
66°C to 343°C Temperature Blackbody Calibrator

66°C to 343°C temperature range blackbody calibrator has a built-in analog power controller with dial temperature readout.

View Specs
35°C to 450°C Temperature Surface Plate Calibrator

Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.

View Specs
100°C to 398°C Temperature   Blackbody Calibrator

100°C to 398°C temperature range blackbody calibrator has a high stability to 0.1°C. The target surface presents a large 102 mm diameter.

View Specs
Rugged 11 Thermocouple type & mV Calibrator Thermometer

Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.

View Specs
4 Thermocouple Types and Millivolt Calibrator

Automatically source and read K, J, E and T thermocouple signals and millivolt. Rugged design and 50 hour battery life. Easy to use dial and 3 storable temperature settings.

View Specs
500 Hour Thermocouple Calibrator with 0.01° Resolution

Calibrate with simultaneous source identification and measurement. High resolution and accuracy. Select from 14 or 4 thermocouple signal types. Military standard durability.

View Specs
Temperature Reference Probes for Thermocouple Calibration

Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.

View Specs
High Precision Calibration-Temperature Reference Chamber

The High Precision Ice Point Calibration Reference Chamber allows for the calibration of up to 6 of any temperature sensors at once.

View Specs

Searching for your items
en-US
en
Save Configuration