Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

OEM Style, Compact Pressure Transmitters

The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.

View Specs
General Purpose Pressure Transducers with Adjustable Zero & Span

This series has a thin film design for excellent long term stability with adjustable zero and span available in several output and connection options.

View Specs
Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

View Specs
High Accuracy, Wet/Wet Differential Pressure Transmitters

The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.

View Specs
General Purpose, Stainless Steel Pressure Transducers

The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.

View Specs
Rangeable Pressure Transmitters with Display

The PX3005 series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic systems, pumps and tank level applications.

View Specs
Rangeable, Differential Pressure Transmitters with Display

The PX3005-DIFF differential series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic, and tank level applications.

View Specs
High Temperature Pressure Transducers with AS5202 Port

The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.

View Specs
Industrial, Intrinsically Safe Pressure Transmitters

The PX880 series is FM and CSA approved for hazardous industrial locations and ideal for use with corrosive media and in hazardous environments. Available from 15 to 3,000 psi.

View Specs
Intrinsically Safe Pressure Transmitters with ATEX

The PX831 series is ATEX, UL, FM, and CSA approved for hazardous locations, particularly oil, gas, and alternative energy applications. Available in ranges from 5 to 7,500 psi

View Specs
SERIES 616WL DIFFERENTIAL PRESSURE TRANSMITTER

The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.

View Specs
General Purpose, Intrinsically Safe Pressure Transmitters

The PX51-IS series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in gauge and absolute ranges from 10 to 30,000 psi.

View Specs
SERIES 616W DIFFERENTIAL PRESSURE TRANSMITTER

The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.

View Specs
Sanitary, Rangeable, Pressure Transmitters with Display

The PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications

View Specs
Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations

Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations

View Specs
Highly Configurable, High Accuracy, Custom Pressure Transducers

MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.

View Specs
High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

View Specs
Rangeable, Differential Pressure Transmitters with Display

The PX5200 series are ideal for flow and tank level application due to being compact, with a bright LCD display for easy reading, and other programmable features.

View Specs
Differential Pressure Transmitters with 6 Field Selectable Ranges

The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.

View Specs

Searching for your items
en-US
en
Save Configuration