Call us at 1-888-826-6342
Call us at 1-888-826-6342
OMEGA offers pH electrodes with integral preamplifiers for laboratory or industrial applications and can interface with equipment that accepts a millivolt input signal.
View Full SpecificationsOMEGA's glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. These electrodes can be used at temperatures up to 110 ℃.
View Full SpecificationsSubmersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams.
View Full SpecificationsAlpha® Series Rugged Gel-Filled Electrodes
View Full SpecificationsThe high temperature insertion type electrode is designed for periodic exposure to steam sterilization or continuous high temperatures rated up to 135°C.
View Full SpecificationsAlpha® Laboratory pH Electrodes Combination Electrodes, Sensing and Reference Half Cells"
View Full SpecificationsThe PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte and PTFE liquid junction assures a long life.
View Full SpecificationsThe PHE-7151 combination electrodes are ruggedly constructed
View Full SpecificationsThe PHE/ORE-6510 Series submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface and reference junction minimizes fouling.
View Full SpecificationsOMEGA is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts.
View Full SpecificationsThe PHE-5432 is a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures for use in the broadest spectrum of pH applications.
View Full SpecificationsAlpha®ph Combination Electrodes for Laboratory Use
View Full SpecificationsTwist Lock Industrial Combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins.
View Full SpecificationsThe PHE-5433-10 electrode is housed in a chemically resistant PPS body. This electrode has a triple junction reference cell of varying electrolytes and configurations.
View Full SpecificationsThe OMEGA's PHE/ORE-6510B submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface minimizes fouling.
View Full SpecificationsThe PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.
View Full SpecificationsThe OMEGA PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH or ORP electrode. ATC is an available option
View Full SpecificationsOMEGA Engineering offers a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes in five electrode styles to choose from.
View Full SpecificationsThe PHE-5580-20 and PHE-5590-20 are wet or dry steam sterilizable pH electrodes constructed of a durable high temperature thermoplastic with a 316 stainless steel jacket.
View Full SpecificationsThe PHCN-961/962 series of pH controller and transmitter provides a reliable method of monitoring and controlling pH in water treatment and chemical industries
View Full Specifications