text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Sound Meter with Data Logging SD Card

$428.40

Item# HHSL402SD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $428.40
10-24 $406.98
25-49 $398.41
50-99 $381.28
100-199 $372.71
200+ $364.14

In stock

Lead Time ( If not in Stock): 10 weeks

Sound Meter with Data Logging SD Card HHSL402SD HHSL402SD
HHSL402SD is rated 4.0 out of 5 by 1.
  • y_2019, m_10, d_16, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHSL402SD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • 2 GB SD Card Included
  • Automatic Range Selections
  • Real Time Data Logger
  • Large Backlit LCD
  • MAX/MIN Function
  • Auto Power-Off
  • RS232 Interface (Optional Cable)
  • Data Logging Software (Optional)
  • Hard Carrying Case Included
5 Year Warranty

Product info

Measurement Range
30 to 130 dB
Accuracy
±3.5 dB
Supply Power
Battery Power (6 AA)
Operating Temprature
0 to 50 °C (32 to 122 °F)
Features
SD Card Data Logger, RS232

Product Specs

The HHSL402SD is a generalpurpose handheld instrument that measures the noise level of an environment or the sound level produced by a piece of machinery. Using an integrated 13 mm (0.5') condenser microphone, the meter can measure sound levels from 30 to 130 dB with a resolution of 0.1 dB and show the results on a front-panel liquid-crystal display. Several features and capabilities enhance the meter’s versatility. Among them are autoranging, the ability to hold readings and display maximum and minimum readings, and user-settable measurement parameters such as frequency weighting (using the “A” and “C” standards) and time weighting (fast or slow). Because it is microprocessor-based, the HHSL402SD can make full use of the portability, reliability and large storage capacities that SD memory cards offer.

Measurements can be made automatically at any sampling rate between one second and one hour. After timestamping and storing the measurements on an SD card plugged into the instrument, the user can remove the card and plug it into to a laptop or desktop computer either directly or via a USB card reader. The data points are stored on the card as files with the .xls extension, which can be opened by Microsoft’s Excel application. The HHSL402SD has a backlit 64 mm (2.5') diagonal display and is powered by six “AA” alkaline batteries or an optional 9V AC/DC adaptor.

SPECIFICATIONS
Display Type: LCD with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5')
Parameter Measured: dB
Frequency Range: 31.5 Hz to 8 kHz
Measurement Range: 30 to 130 dB in autoranging mode
User can also select fixed range of 30 to 80 dB, 50 to 100 dB, or 80 to 130 dB
Measurement Weighting:
    By Frequency: Frequency weighing uses “A” or “C” standard
    By Time: Time weighting is fast or slow (200 or 500 ms response time)
Measurement Accuracy: With “A” frequency weighting: ± 3.5 dB @ 31.5 Hz, 2.5 dB @ 63 Hz, 2 dB @ 125 Hz, 1.9 dB @ 250 Hz, 1.9 dB @ 500 Hz, 1.4 dB @ 1 kHz, 2.6 dB @ 2 kHz, 3.6 dB @ 4 kHz, 5.6 dB @ 8 kHz
Measurement Resolution: 0.1 dB
Data Logging Sampling Time: 1 second to 1 hour
Settable Parameters: Date, time, auto power off, beep sound, sampling time, decimal point or comma decimal division, “A” or “C” frequency weighting, fast or slow time weighting
Storable/Recallable Readings: Maximum, minimum
SD Card Capacity: 1 to 16 GB
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power Supply: Six alkaline “AA” batteries or optional 9 Vdc AC adaptor
Power Consumption:
    • 8 mADC (normal operation, with backlight off and SD card not saving data)
    • 30 mADC with backlight on and card saving data
    • 44 mADC with backlight on and card saving data
Dimensions of Meter: 245 x 68 x 45 mm (9.65 x 2.68 x 1.77')
Weight of Meter: 489 g (1.08 lbs)

Rated 4 out of 5 by from Works great I got somewhere between 40-50 hours of db logging before the batteries died. The instruction manual was good for telling you how to operate the device, however there's not a lot of detail about how to view the data once it's collected. Familiar with another Omega device I assumed that I was going to need the software. The software is definitely not needed unless you want to chart the data and view it in real time with your PC. To start logging simply turn on the device, use the manual to choose your device settings (the one thing that I felt the manual did really well was tell you how to set up the device) press record then press logger. It will start recording decibels into a "Text (Tab delimited)" file with 5 columns of data onto the supplied SD card. Place Date Time Value Unit The only value that probably needs a more detailed explanation is the Place value. The device creates a Text (Tab delimited) file and begins recording with the place value of 1, 2, 3,... all the way up to 30,000. Once it reaches this value it creates a new file and begins recording again starting at 1,2,3... You'll get 2 data files (or more depending on how long you record) and you can then combine all the data into one file and manipulate it with Excel. It worked great once I figured out how to use the device and to view the data. I hope this helped.
Date published: 2016-10-17
  • y_2019, m_10, d_16, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHSL402SD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 240ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
AC adaptor
$21.30
54 In Stock
Spare 2 GB SD card
$10.25
0 In Stock
Conductivity Accessories
$105.00
15 In Stock
Spare RS232 cable
$26.50
14 In Stock
  • CE Icon CE

en-US
en
Save Configuration