Multimeters
Please add to cart to keep it or exit the configuration

The HHM-NVC40 provides a safe non-contact way to check whether an electric line or cable or AC outlet is “hot” (energized). It does so by sensing from a short distance the electro...
Read MoreProduct Number | Measurement Type | Power Supply | Other Features |
---|---|---|---|
HHM-NCV40
$13.50
896
In Stock
|
AC Voltage
|
Battery
|
Non-Contact Voltage Detector
|

Product Number | Other Features |
---|---|
TL-5033
$8.20
112
In Stock
|
Heavy-duty, general purpose test lead set
|

Description The OMEGA™ HHM-EX540 Series is a versatile wireless data logger/multimeter. In addition, it offers a diode test, large backlit LCD, auto power-off with di...
Read MoreProduct Number | Measurement Type | Display Counts | Accuracy Rating | Power Supply |
---|---|---|---|---|
HHM-EX530
$233.00
1
In Stock
|
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
|
40000
|
0.06%
|
Battery
|
HHM-EX505
$122.00
3
In Stock
|
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
|
4000
|
0.5%
|
Battery
|
HHM-EX520
$191.00
2
In Stock
|
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
|
6000
|
0.09%
|
Battery
|

The HHM-EX623 is a True RMS Clamp Meter with built-in dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement and non-contact infrared thermomet...
Read MoreProduct Number | Measurement Type | Display Counts | Accuracy Rating | Power Supply | Other Features |
---|---|---|---|---|---|
HHM-EX623
$255.00
2
In Stock
|
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Dual Type K Temperature, IR
|
Dual 40000, 4000
|
±1.5% AC A
|
Battery
|
400 A max Current
|

The HHM-EX830 is a true RMS 1000A clamp meter. This meter measures AC/DC voltage, AC/DC current, resistance, capacitance, frequency, duty cycle, diode test, continuity, Typ...
Read MoreProduct Number | Measurement Type | Display Counts | Accuracy Rating | Power Supply | Other Features |
---|---|---|---|---|---|
HHM-EX830
$233.00
2
In Stock
|
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature, IR
|
4000
|
See Spec
|
Battery
|
1000 A max Current
|

Description HH63K Stick Type Thermometer 31/2 digits 2000 counts Reading of MAX, DATA HOLD, function overload protection 24 Vac/Vdc Accuracy: up to ±0.3% °C/°...
Read MoreProduct Number | Measurement Type | Other Features |
---|---|---|
HH63K
$87.00
71
In Stock
|
Temperature
|
Standard
|

The HHM-MA1500 is a true RMS clamp meter. This meter measures AC current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continui...
Read MoreProduct Number | Measurement Type | Display Counts | Accuracy Rating | Power Supply | Other Features |
---|---|---|---|---|---|
HHM-MA1500
$213.00
Available
in 3 weeks |
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
|
40000
|
See Spec
|
Battery
|
1500 A max Current
|

The HHM-MA640 is a true RMS clamp meter. This meter measures AC current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuit...
Read MoreProduct Number | Measurement Type | Display Counts | Accuracy Rating | Power Supply | Other Features |
---|---|---|---|---|---|
HHM-MA640
$169.00
Available
in 3 weeks |
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
|
6000
|
See Spec
|
Battery
|
Non-Contact Voltage Detector
|