text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Industrial Multimeters Waterproof (IP67) for Heavy-Duty Use

$122.00

Item# HHM-EX505

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $122.00
10-24 $115.90
25-49 $113.46
50-99 $108.58
100-199 $106.14
200+ $103.70

In stock

Lead Time ( If not in Stock): 3 weeks

Industrial Multimeters Waterproof (IP67) for Heavy-Duty Use HHM-EX505 HHM-EX505
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 154ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • True RMS Measurements for Accurate AC Voltage and Current Measurements
  • AC/DC Voltage and Current, Resistance, Capacitance, Frequency (Electrical/ Electronic), Temperature, Duty Cycle, Diode/Continuity
  • Double Molded for Waterproof (IP67) Protection, Cat IV-600V Safety Rating for Industrial Applications
  • Data Acquisition Mode for Real-Time Data Transmission Directly to Your PC
  • 1000V Input Protection on All Functions
  • Dual Sensitivity Frequency Functions
  • Large Triple LCD
  • Complete with Double Molded Test Leads, Magnetic Hanging Strap, Type K Probe, Remote Receiver with USB Cable, PC Software, Carrying Case, and 9V Battery
  • Wireless Frequency (914 MHz) is Suitable for Use in US, Canada, Mexico, and Select Other Countries

Product info

Measurement Type
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
Display Counts
4000
Accuracy Rating
0.5%
Power Supply
Battery

Product Specs

  • Batteries Included Yes
  • Auto Power Shutoff Time 15 minutes (approx) with disable feature
  • Battery Size 9V
  • Battery Type NEDA 1604
  • Display Type Backlit
  • Duty Cycle 0.1 to 99.90%
  • Housing Material Double molded
  • Low Battery Indicator Displayed if battery voltage drops below operating voltage
  • Maximum Ambient Temperature 40 {C} (104 {F})
  • Maximum Ambient Humidity <80%
  • Number of Batteries 1
  • Power Source Battery
  • Supply Voltage 0.01mV to 1000 Vdc 0.01mV to 1000 Vac

Description

The OMEGA™ HHM-EX540 Series is a versatile wireless data logger/multimeter. In addition, it offers a diode test, large backlit LCD, auto power-off with disable feature and CAT IV-600V safety rating for industrial applications. The unit is able to data log up to 9999 readings and with the wireless USB interface has the capability to transmit readings to your PC real-time.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 130ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration