text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1500A True RMS AC/DC Clamp Meter and Non-Contact Voltage

$213.00

Item# HHM-MA1500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $213.00
10-24 $202.35
25-49 $198.09
50-99 $189.57
100-199 $185.31
200+ $181.05

In stock

Lead Time ( If not in Stock): 3 weeks

1500A True RMS AC/DC Clamp Meter and Non-Contact Voltage HHM-MA1500 HHM-MA1500
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • True RMS for Accurate Readings of Non-Sinusoidal Waveforms
  • Built-In Non-Contact Voltage Detector with Led Alert
  • 52 mm (2.0") Jaw Size for Conductors up to 500MCM
  • Dual 40,000/4000 Count, Backlit LCD Display
  • Includes Multimeter Functions
  • Inrush Function Captures Transients During Motor Startups
  • Relative Mode for Capacitance Zero and Offset Adjustment
  • Data Hold, Peak Hold, Min/Max, and Auto Power Off
5 Year Warranty

Product info

Measurement Type
AC/DC Voltage/Current, Resistance, Capacitance, Frequency, Type K Temperature
Display Counts
40000
Accuracy Rating
See Spec
Power Supply
Battery
Other Features
1500 A max Current

Product Specs

The HHM-MA1500 is a true RMS clamp meter. This meter measures AC current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuity. The molded case is designed for heavy-duty use. The integrated non-contact voltage detector quickly checks for the presence of live wires before testing needs to be started.

Please view spec sheet for full specifications

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration