text.skipToContent text.skipToNavigation

600 A True RMS Clamp Meters and Non-Contact Voltage

Item# HHM-MA640


600 A True RMS Clamp Meters and Non-Contact Voltage HHM-MA640 HHM-MA640
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • True RMS for Accurate Readings of Non- Sinusoidal Waveforms
  • Built-In Non-Contact Voltage Detector with LED Alert
  • 40 mm (1.5") Jaw Size for Conductors up to 500 MCM
  • 6000 Count, Backlit LCD
  • Includes Multimeter Functions
  • Measures DC Current
  • Relative Mode for Capacitance Zero and Offset Adjustment
  • Data Hold, Min/Max, and Auto Power Off
5 Year Warranty


Product Specs

The HHM-MA640 is a true RMS clamp meter. This meter measures AC current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuity. The molded case is designed for heavy duty use. The integrated non-contact voltage detector quickly checks for the presence of live wires before testing needs to be started.

Please view spec sheet for full specifications

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 202ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration