text.skipToContent text.skipToNavigation

Mini Current Clamp Meter

Item# HHM220_221

In stock

Lead Time ( If not in Stock): 0 week

Mini Current Clamp Meter HHM220_221 HHM220_221
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Pocket Size
  • DATA HOLD Function
  • Autoranging
5 Year Warranty


Product Specs

  • Batteries Included Yes
  • Battery Life 300 hours approximately
  • Battery Size AAA
  • Battery Type Alkaline
  • Display Type Digital liquid crystal (LCD)
  • Maximum Ambient Humidity -10 to 60°C (14 to 140°F) below 70% RH
  • Maximum Input Frequency 200 ohms
  • Number of Batteries 2
  • Power Source Battery

Description

The HHM220 is a compact handheld clamp meter which measures AC current. It can measure up to 400 ACA with 0.01A resolution up to 20 amps. It also has a hold feature to capture readings for later viewing. Standard accuracy is +/- 2% RDG + 5 digits.

The HHM221 is a pocket size mini clamp meter which measures AC voltage, current, resistance and continuity. It also has standard features of data hold and autoranging. It measures up to 400 ACA, 600 VAC and 200 ohms. It is a econaomical and versatile clampmeter for a wide range of applications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration