text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Flexible AC Current Probe

$162.75

Item# HHM301

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $162.75
5-9 $154.61
10-24 $151.36
25-49 $144.85
50-99 $141.59
100+ $138.34

In stock

Lead Time ( If not in Stock): 7 weeks

Flexible AC Current Probe HHM301 HHM301
HHM301 is rated 5.0 out of 5 by 1.
  • y_2019, m_10, d_15, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM301, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 163ms
  • REVIEWS, PRODUCT
  • Three Full-Scale Ranges: 0 to 30, 300, and 3000 Aac
  • Output: 1 mVac/A in 3000A Range 10 mVac/A in 300A Range 100 mVac/A in 30A Range
  • 458 mm (18") Long Probe Creates 152 mm (6") Diameter Loop
  • Measurements Accurate Within 1% of Full-Scale Range
  • Probe is Safe for CAT III 1000V, CAT IV 600V Use Converter is Safe for CAT II 1000V, CAT III 600V Use
5 Year Warranty

Product info

Measurement Type
AC Current (0 to 30, 300, 3000 Aac)
Memory Capacity
Not Applicable
Accuracy Rating
Good
Communication
Not Applicable
Power Supply Option
Battery
Other Features
Three Full-Scale Ranges

Product Specs

Description

The HHM301 allows any clamp meter or multimeter to enclose a thick or hard-to-reach conductor, bundle of conductors, or bus bar while increasing its AC current measurement range to up to 3000 Aac. The product has three components: a flexible probe, a current-tovoltage converter, and a pair of banana plug output leads. When formed into a loop, the probe is called a Rogowski coil which is a helical coil of wire inside a shield that is designed to be placed around a straight conductor, a bundle of conductors, or a copper bus bar that typically carries large currents (>10A).

The voltage induced in a Rogowski coil is proportional to the rate of change (derivative) of current in the straight conductor. In the HHM301, the integrator circuit needed to change the output of the Rogowski coil to a voltage signal proportional to current is located inside the current-to-voltage converter.

The converter allows you to choose the HHM301 full-scale current range and therefore its current-tovoltage conversion factor. The rotary switch on the converter has three positions: 30A, 300A and 3000A. With the switch in the 30A position, the unit converts current to voltage at a ratio of 100 mVac/A and outputs the result to the banana plug output leads. The leads are designed to be plugged into a multimeter or clamp meter operating in AC voltage measurement mode. A simple formula can then be used to convert the meter’s voltage reading back to a current measurement. With the converter switch in the 300A position, the conversion factor change to 10 mVac/A in the 3000A position, the conversion factor is 1 mVac/A. The three ranges allow you to measure very large currents each with a unique combination of range and resolution.

Specifications
Measurement Ranges: 0 to 30 Aac, 0 to 300 Aac, 0 to 3000 Aac (full-scale)
Conversion Ratios (Output): 1 mVac/A in 3000A range 10 mVac/A in 300A range 100 mVac/A in 30A range
Measurement Accuracy: ±1% of full-scale value
Position Error: ±1% @ 1" from conductor ±2% @ 2" ±3% @ 3"
Safety Ratings: CAT III 1000V, CAT IV 600V (probe) CAT II 1000V, CAT III 600V (controller)
Probe Length: 458 mm (18") creates 152 mm (6") diameter loop
Probe Diameter: 8.5 mm (0.33")
Cable Length (Probe to Converter): 1.8 m (6')
Bandwidth (-3dB): 10 Hz to 10 kHz
Input Impedance: 10 kΩ minimum
Operating Temperature: 0 to 50°C (32 to 122°F) @<80% RH
Power Source: 2 “AAA” batteries (included)
Dimensions of Converter: 120 H x 70 W x 26 mm D (4.7 x 2.8 1.0")
Weight (including batteries): 325 g (11.4 oz)

Rated 5 out of 5 by from Current probes Great features, cost competitive, shipping and logistics seamless. All good!
Date published: 2019-03-23
  • y_2019, m_10, d_15, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM301, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 113ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration