text.skipToContent text.skipToNavigation

DISCONTINUED - Clamp-On Digital Multimeters

$60.00

Item# HHM598

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $60.00
5-9 $57.00
10-10 $55.80
11-24 $56.40
25-49 $53.40
50-99 $52.20
100+ $51.00

In stock

Lead Time ( If not in Stock): 99 weeks

DISCONTINUED - Clamp-On Digital Multimeters HHM598 HHM598
Clamp-On Digital Multimeters is rated 4.0 out of 5 by 1.
  • y_2020, m_8, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM598, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • GS-Mark EN61010-1 Approval Voltage Category III 600 V, Pollution Degree II
  • AC/DC Current Clamp
  • Highly Accurate 1999, 2500, 3999, 4300 Counts Resolution
  • MAX, Data Hold, PEAK, Æ ZERO Functions
  • Model HHM592, HHM592D, HHM596, HHM596C, HHM599 with Auto-Ranging Operation
  • Battery Life: 200 Hours
  • Dimensions: 250 H x 100 W x 46 mm D (9.9 x 3.9 x 1.8")
  • Weight: Approx. 320 g (10.8 oz)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Memory Capacity
Other Features


Product Specs

  • Battery Life 200 hours

Description

Over 10 Full Featured Models to Choose From:
HHM590 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps
HHM591 Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps
HHM591T Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, w/EL panel LCD
HHM592 Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DCV accuracy up to 0.25% w/EL panel LCD
HHM592D Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DC current up to 700 Amps,DCV accuracy up to 0.25%
HHM596/HHM596C AC/DC Clamp-On Multimeter: 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%, with °C/°F switchable type K thermocouple
HHM598 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps,AC current basic accuracy ±1.5%
HHM598C/HHM598F Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM598T AC True-RMS Clampmeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM599 AC/DC True-RMS Clampmeter: 3¾ digit 3999 counts, AC current up to 700 Amps, DC current up to 700 Amps, DC current accuracy ±1.5% Resistance accuracy ±0.3%

Rated 4 out of 5 by from Limits on a good multimeter Does not measure resistance above 200K ohms. Lowest ohm scale is 2000 ohms, so measuring resistance below 10 ohms is not reliable
Date published: 2020-07-05
  • y_2020, m_8, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM598, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration