text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage

Item# HHM-EX623

Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage
The HHM-EX623 is a True RMS Clamp Meter with built-in dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement and non-contact infrared thermometer. This meter measures AC Current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuity and also features a non-contact voltage detector. The double molded case is designed for heavy-duty use. This meter is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

Please reviews "Specs" for complete product specifications & features
HHM-EX623
  • True RMS Measurements for Accurate AC Voltage and Current Measurements
  • Dual Type K Thermocouple Input with Differential Temperature Function (T1, T2, T1-T2)
  • Built-In Non-Contact Voltage Detector with LED Alert
  • DC µA Multimeter Function for HVAC Flame Rod Current Measurements
  • Data Hold Plus Fast Peak Hold of Current Surges During Motor Startup
  • 40,000 Count Multimeter Functions for DC Voltage, Resistance, Capacitance, and Frequency for High Resolution Over Wider Ranges
  • Measures Motor Capacitors to 40,000µF
  • 32 mm (1.25") Jaw Opening for Conductors up to 500MCM
  • Rugged Double Molded Housing
  • Auto Power Off with Audible Alert and Disable Function
  • Autoranging with Manual Override
  • Built-In Non-Contact Infrared Thermometer with Laser Pointer for Locating Hot Spots
  • 8 to 1 Distance to Target Ratio
  • DC Current Function Ideal for Automotive, Heavy Equipment and Marine Applications
Measurement Type
Quantity Price each
1-9 $255.00
10-24 $242.25
25-49 $237.15
50-99 $226.95
100-199 $221.85
200+ $216.75

In stock

Lead Time ( If not in Stock): 4 weeks

Product Specs

  • Auto Power Shutoff Time After approx. 30 minutes
  • Auto Power Off Yes
  • Accuracy Type Basic ACA Accuracy
  • Accuracy Value ±1.5%
  • Batteries Included Yes
  • Battery Size 9V
  • Battery Type Alkaline
  • Display Type Dual 40
  • Duty Cycle 0.5 to 99.0%
  • Environmental Rating/Protection For indoor use and in accordance with the requirements for double insulation to IEC1010-1 (2001): EN61010-1 (2001) Overvoltage Category III 600V and Category II 1000V
  • Housing Material Rugged Double Molded Housing
  • Maximum Ambient Enviroment 40 {C} (104 {F}) <80%
  • Jaw Size 32 mm (1.25 in) approx.
  • Low Battery Indicator Battery symbol is displayed
  • Measurement Range AC/DC Current: 400.0A
  • Minimum Ambient Enviroment 5 {C} (41 {F})
  • Number of Batteries Included 1
  • Number of Batteries 1
  • Supply Voltage 100 to 600 Vac
  • Supply Frequency 40 MHz (0.001Hz)

The HHM-EX623 is a True RMS Clamp Meter with built-in dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement and non-contact infrared thermometer. This meter measures AC Current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuity and also features a non-contact voltage detector. The double molded case is designed for heavy-duty use. This meter is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

Please reviews "Specs" for complete product specifications & features

  • CE Icon CE

en-US
en
Save Configuration