text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

1000A Clamp Meters with Infrared Thermometer

Item# HHM-EX830

1000A Clamp Meters with Infrared Thermometer 1000A Clamp Meters with Infrared Thermometer
The HHM-EX830 is a true RMS 1000A clamp meter. This meter measures AC/DC voltage, AC/DC current, resistance, capacitance, frequency, duty cycle, diode test, continuity, Type K thermocouple thermometer plus non-contact infrared temperature. The HHM-EX830 meter will provide many years of reliable service.

Review pdf "Specs" for complete product specifications & features
HHM-EX830
  • Non-Contact Infrared Temperature Measurements with Laser Pointer
  • True RMS Current and Voltage Measurements
  • Peak Hold Captures Inrush Currents and Transients
  • Multimeter Functions Include AC/DC Voltage, Resistance, Capacitance, Frequency, Type K
  • Temperature, Diode, and Continuity
  • 43 mm (1.7") Jaw Opening for Conductors up to 750MCM or Two 500 MCM
  • 4000 Count Backlit Display
  • Data Hold and Min/Max
  • Autoranging with Manual Range Button
  • Auto Power-Off
Measurement Type
Quantity Price each
1-9 $233.00
10-24 $221.35
25-49 $216.69
50-99 $207.37
100-199 $202.71
200+ $198.05

In stock

Lead Time ( If not in Stock): 4 weeks

Product Specs

  • Auto Power Off Yes
  • Accuracy Value Infrared: ±2.0% rdg
  • Batteries Included Yes
  • Battery Size 9V
  • Battery Type Alkaline
  • Data Hold Yes
  • Display Type 4000 Count Backlit Display
  • Jaw Size 43 mm (1.7 in)
  • Measurement Range Infrared Temperature -50 to 270ºC
  • Number of Batteries Included 1
  • Number of Batteries 1

The HHM-EX830 is a true RMS 1000A clamp meter. This meter measures AC/DC voltage, AC/DC current, resistance, capacitance, frequency, duty cycle, diode test, continuity, Type K thermocouple thermometer plus non-contact infrared temperature. The HHM-EX830 meter will provide many years of reliable service.

Review pdf "Specs" for complete product specifications & features

  • CE Icon CE

en-US
en
Save Configuration