text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Non-Contact Voltage Detector with Adjustable Sensitivity

$13.50

Item# HHM-NCV40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $13.50
10-24 $12.83
25-49 $12.56
50-99 $12.02
100-199 $11.75
200+ $11.48

In stock

Lead Time ( If not in Stock): 7 weeks

Non-Contact Voltage Detector with Adjustable Sensitivity HHM-NCV40 HHM-NCV40
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 151ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Provides a Safe (Non-Contact) Way to Check Whether an Electric Line or Cable or AC Outlet is “Hot”(Energized)
  • Beeper Sounds and Red LED Flashes When Voltage is Detected
  • Wide Voltage Range
  • Adjustable Sensitivity Takes the Guesswork Out of Identifying the “Hot” Wire of a Bundle
  • Safe for CAT IV 1000V Use
  • ETL Approved
  • Built-In Bright White LED Flashlight
  • Pocket Clip
5 Year Warranty

Product info

Measurement Type
Voltage
Power Source
Battery

Product Specs

  • Detection Distance 5 to 1000 Vac at 50 to 400 Hz
  • Detection Voltage Range 5 to 1000 Vac at 50 to 400 Hz
  • Indicator Beeper Sounds and Red LED Flashes When Voltage is Detected
  • Maximum Ambient Temperature 40 {C} (104 {F})

The HHM-NVC40 provides a safe non-contact way to check whether an electric line or cable or AC outlet is “hot” (energized). It does so by sensing from a short distance the electromagnetic field created by AC voltage. Even unloaded AC circuits generate electromagnetic fields. Although these fields are extremely weak, their constantly changing nature means that they generate some current.

A sensitive non-contact voltage detector can sense this current via induction, in much the same way that a sensitive radio receiver can sense weak radio waves. Noncontact voltage (NCV) detectors, including the HHM-NCV40, cannot detect DC voltages (such as those found in automotive electrical systems) or AC voltage through a wall or metal conduit.

Unlike the typical NCV detector, the HHM-NCV40 has adjustable sensitivity—a feature that makes it possible to determine which wire in a bundle is the “hot” wire. This application calls for turning down the sensitivity in stages after the HHM-NCV40 senses voltage. As you reduce sensitivity, at some stage only the energized wire will produce a field strong enough to activate the audible and visual alarms from a short distance. In this way, the HHM-NCV40’s adjustable sensitivity takes the guesswork out of identifying the “hot” wire of a bundle.

The HHM-NCV40 also has a wider detection range (5 to 1000 Vac) than the typical NCV unit. The ability to detect the presence of 12 Vac in noncontact fashion is particularly useful during troubleshooting of hardwired process plant and industrial automation systems and equipment such as gas and water valves, fans, lights, relays, inverters, solenoids and horns. Hardwired commercial and residential building doorbells/ buzzers and thermostats are also commonly powered by 12 Vac. The ability of the HHM-NCV40 to detect 480V using its lowest sensitivity setting makes troubleshooting and installing generators and fluorescent lighting ballasts easier, faster and safer.

Specifications
Detection Range: 5 to 1000 Vac at 50 to 400 Hz
Detection Distance: 64 mm (2.5') max
Power Source: 2 “AAA” batteries (included)
Operating Temperature: 0 to 40°C (32 to 104°F) @ <85% RH
Dimensions: 154 L x 32 W x 28 mm D (6.1 x 1.3 x 1.1')
Weight (with Batteries): 55 g (1.8 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 316ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration