text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator

$851.40

Item# FMA1001A-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $851.40
5-9 $808.83
10-24 $791.80
25-49 $757.75
50-99 $740.72
100+ $723.69

In stock

Lead Time ( If not in Stock): 3 weeks

General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator FMA1001A-MA FMA1001A-MA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measures Air Velocities up to 50.8 m/sec (1o,000 FPM)
  • Measures Air Temperature up to 93°C (199°F)
  • 3 Different Sensor Probe Configurations
  • 250 msec Response time, programmable up to 2 seconds
  • Hot Wire Air Velocity Sensor Design
  • Economical Insertion Probe Design
  • Backlit LCD Displays Air Velocity and Air Temperature Simultaneously
  • Monitors Maximum and Minimum Air Velocity and Temperature
  • Dual Linear Analog Outputs for Air Velocity and Temperature
  • High and Low Velocity Alarm Voltage Outputs
  • USB serial PC Interface with Windows based data logging PC application
  • NEMA 4X (IP65) Industrial Enclosure

Product info

Category
Transmitter
Application Type
Field Mount
Velocity Range
0 to 1,000 FPM
Accuracy
±1.5%
Max Process Temperature
93 °C (199 °F)
Probe Diameter
1/4"
Probe Length (Maximum)
12"
Supply Power
15 to 24 Vdc
Output Signal
4 to 20 mA
Display
LCD
Features
Top Mount

Product Specs

  • Accuracy Value 0.5% full scale
  • Display Area Height 32 mm
  • Display Area Width 52 mm
  • Display Type Backlit LCD
  • Maximum Ambient Humidity < 80% RH non-condensing.
  • Maximum Ambient Temperature 93 {C}
  • Maximum Temperature Measurement 93 {C}
  • Measurement Units metres³/min or feet³/min
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Temperature Measurement -40 {C} (-40 {F})
  • Power Source VDC
  • Response Time 250 msec up to 2 seconds

The FMA1000 Series industrial air velocity and temperature transmitter/indicator measures and displays air velocity as well as air temperature in research and development labs, HVAC applications, and other manufacturing processes. The sensor design is based on three RTD elements, one measures air temperature and the other two measure air velocity by measuring the heat loss from the RTD sensor as it cools down by the air flow.

The FMA1000 series offers many standard features such as display of air velocity and temperature, two analogue outputs corresponding to air velocity and temperature, high and low voltage alarm outputs, USB serial interface, and Windows® based data logging software. The FMA1000 displays the air velocity in different engineering units such as FPM, m/sec, miles/hour, and km/hour. The air temperature is displayed in °C or °F.

The cross sectional area (csa) of the pipe or duct can be entered by the user, allowing the display of flow volume in cubic metres per minute (m³/min) or cubic feet per minute (ft³/min).

Specifications
Air Velocity Ranges: 0 to 1000 FPM, 0 to 5.08 m/s; 0 to 5000 FPM, 0 to 25.4 m/s;
0 to 10000 FPM, 0 to 50.8 m/s
Air Volume Display: Store csa of pipe/duct to allow volumetric display in metres³/min or feet³/min
Air Temperature Range: -40 to 93°C
Accuracy:
    Air Velocity: 1.5% full scale
    Air Temperature: 0.5% full scale
Air Velocity/Temperature Probe: Stainless steel, 6.35 OD x 300 mm L
Air Velocity/Temperature Sensor: Three RTDs, 100 and 1000 Ω
Display: Backlit LCD, 32 x 51 mm
Analogue Output (Air Velocity): 4 to 20 mA, 0 to 5 Vdc, or 0 to 10 Vdc
Analogue Output (Air Temperature): 0 to 5 Vdc
Air Velocity/Temperature Probe Pressure: 10 bar max.
Operating Relative Humidity: < 80% RH non-condensing.
Operating Ambient Temperature:
    Sensor Probe: -40 to 93°C     Electronic Case: 0 to 50°C
Alarms: High and low, voltage outputs, corresponding to air velocity
Power: 15 to 24 Vdc, 200 mA
Case Dimensions: 114 H x 89 W x 38 mm D
Weight: 230 g

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are these units CSA or cULus or similarily rated ?

Asked by: Derek
Thanks for contacting us. Unfortunately, they do not have that type of rating. Please contact our Tech Support if you need any further assistance.
Answered by: Jane
Date published: 2019-01-29
  • y_2020, m_1, d_16, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FMA1001A-MA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
Product Number
Description
Price
 
General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator
$882.36
3 In Stock
General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator
$913.32
0 In Stock
Accessories
Power / Output Cable 100' (30 m)
$106.59
2 In Stock
DC POWER SUPPLIES
$104.03
0 In Stock
Accessories
Regulated power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL
$69.46
165 In Stock
Accessories
POWER/OUTPUT CABLE ASSY 15'
$102.17
5 In Stock
Accessories
Regulated 24 Vdc @ 400 mA power supply, screw terminal
$69.46
80 In Stock
Accessories
Compression fitting
$18.07
2100 In Stock
Accessories
1.4' PTFE ferrules (10 pack) for use with SSLK-14 -14 compression fitting
$85.77
83 In Stock
General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator
$1,172.00
0 In Stock

en-US
en
Save Configuration