text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Industrial Air Velocity Transmitter with Built-In Relay

$402.90

Item# FMA900A-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $402.90
5-9 $382.76
10-24 $374.70
25-49 $358.58
50-99 $350.52
100+ $342.47

In stock

Lead Time ( If not in Stock): 3 weeks

Industrial Air Velocity Transmitter with Built-In Relay FMA900A-MA FMA900A-MA
Industrial Air Velocity Transmitter with Built-In Relay is rated 2.5 out of 5 by 2.
  • y_2019, m_10, d_19, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FMA900A-MA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • Air Velocity Range Up to 10,000 FPM (50.8 m/sec)
  • 2% Full Scale Accuracy
  • Hot Wire Air Velocity Sensor Design
  • Two Sensor Probe Configurations: Fixed Mount and Remote Probe
  • 250 msec Response Time
  • Adjustable High Alarm Set Point
  • One SPST Relay Contact Closure with Red LED Indication
  • Linear 0 to 5 Vdc or 4 to 20 mA Analog Output
  • Used in HVAC Monitoring, Exhaust/Ventilation Hoods
5 Year Warranty

Product info

Category
Transmitter
Application Type
Field Mount
Velocity Range
0 to 200 FPM
Accuracy
± 2%
Max Process Temperature
93 °C (199 °F)
Probe Diameter
1/4"
Probe Length (Maximum)
12"
Supply Power
15 to 24 Vdc
Output Signal
4 to 20 mA
Display
No Display
Features
Fixed Probe, SPST Relay

Product Specs

The FMA900A Series measures air velocity and provides an analog output proportional to the air flow, and one SPST relay contact closure for high alarm operation. The alarm set point is adjustable from 0 to 100% of the air flow range. The unit comes with one green power LED, and one red LED for alarm indication. The FMA900A Series are used in research and development labs, HVAC applications, exhaust/ ventilation hoods and other manufacturing processes. The sensor probe comes in two configurations, fixed mount 305 mm (12") probe and remote 305 mm (12") probe with 4.5 m (15') of shielded cable.

SPECIFICATIONS
Air Velocity Range:
0 to 500, 0 to 1000, 0 to 2000, 0 to 5000, 0 to 10,000
Accuracy: 2% of FS
Air Velocity Probe: 6 OD x 305 mm L (¼ OD x 12") stainless steel, or remote probe
High Alarm Set Point: Adjustable from 0 to 100% of air flow range
Alarm Indication: Red LED on the back plate
Alarm Deadband: 5% of FS
Relay: One 12V SPST NO relay
Contact Rating: 10A @ 24 Vdc
Analog Output: 0 to 5 Vdc, 4 to 20 mA
Operating Ambient Temperature:
    Sensor Probe: -40 to 93°C (-40 to 199°F)
    Electronic Case: 0 to 50°C (32 to 122°F)
Power Indicator: Green LED
Power: 15 to 24 Vdc @ 200 mA
Dimensions: 89 H x 51 W x 32 mm D (3.5 x 2 x 1.25")
Weight: 160 g (5.6 oz)

Rated 3 out of 5 by from It is broken I bought it less month ago. But now it is broken. So I bought another one today. I will send the old one to the company and let them repair it for me.
Date published: 2016-09-30
Rated 2 out of 5 by from FMA902R-V1 Instructions vague & not detailed, no recommendation for display --digital or analogue
Date published: 2019-02-25
  • y_2019, m_10, d_19, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FMA900A-MA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT

Do these come calibrated with the calibration values

Asked by: Ben4009
Thank you for your inquiry. The FMA900A series meter are calibrated but do not come with a calibration certificate. If you need a calibration certificate with the meter, send an e-mail to flow@omega.com and we can provide a quote for the meter with a calibration certificate.
Answered by: AS Engineer
Date published: 2019-10-09
  • y_2019, m_10, d_19, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FMA900A-MA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration