text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Rugged Handheld Environmental Meters Air Flow and Humidity Measurement

$130.00

Item# HHC261

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $130.00
10-24 $123.50
25-49 $120.90
50-99 $115.70
100-199 $113.10
200+ $110.50

In stock

Lead Time ( If not in Stock): 6 weeks

Rugged Handheld Environmental Meters Air Flow and Humidity Measurement HHC261 HHC261
Rugged Handheld Environmental Meters Air Flow and Humidity Measurement is rated 3.5 out of 5 by 2.
  • y_2019, m_11, d_20, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3-b1
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHC261, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 166ms
  • REVIEWS, PRODUCT
  • Hygro-Anemometer
  • HHC261
  • 0 to 40 inH2O/0 to 100 hPa
  • High Accuracy Air Flow Measurement
  • Built-In Ambient Temperature Measurement
  • Wind Chill Temperature (WCT) Indicator
  • Humidity with Dew Point and Wet Bulb
  • Integrated Flow Vane
  • Functions: Hold/Min/Max/Max-Min/AVG
  • Auto Power-Off (10 Minutes)
  • Backlight with Auto-Off (15 Seconds)

Product info

Category
Meter
Application Type
Handheld
Velocity Range
80 to 4,000 FPM
Accuracy
±2%
Max Process Temperature
60 °C (140 °F)
Supply Power
Bettery Power (2 AAA )
Display
LCD
Features
Humidity, Dew Point

Product Specs

Description

Handheld meters for air flow and humidity measurement. Perfect for environmental applications, the HHC261 Hygro-Anemometers offers high accuracy with ambient measurement, wind chill indicator and integrated wet bulb and flow vane.

Specifications
Air Velocity:

    Range: 0.4 to 20 m/s (80 to 4000 ft/min)
    Accuracy: ±0.2 m/s + 2% of rdg ±0.40 ft/min + 2% of rdg
    Resolution: 0.1 m/s, 1 ft/min
    Units: beau, m/s, ft/m, mph, km/h, WCT, kts
Air Temperature:
    Range: -20 to 60°C (-4 to 140°F)
    Accuracy:
      ±0.5°C: 0 to 45°C (32 to 113°F)
      ±1°C: -20 to 0°C and 45 to 60°C (-4 to 32°F) and (113 to 140°F)
Resolution: 0.1°C/°F
Humidity:
    Range: 0 to 100% RH
Accuracy:
      ±2.5%: 10 to 90% RH
      ±5%: 0 to 10% RH and 90 to 100% RH
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 50 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 119 g (4.2 oz)
Comes complete with batteries, carrying strap, and protection cap.

Rated 4 out of 5 by from cant change from ft/m to mph Need someone to help me changefrom ft/m to mph becasue the instructions are not helping me. Thanks
Date published: 2018-04-01
Rated 3 out of 5 by from Not quite as advertised The ad claims the meter measures "dew points". It doesn't. It measures wet bulb and dry bulb readings and you can train your people to read a psychometric chart (I hope you have better luck than I with that). Otherwise, like most Omea products it's a good value and fairly well made.
Date published: 2017-12-11
  • y_2019, m_11, d_20, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3-b1
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHC261, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 44ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 159ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration