text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Hot Wire Anemometer with Real Time Data Logger

$547.56

Item# HHF-SD1

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $547.56
5-9 $514.71
10-24 $503.76
25-49 $470.90
50-99 $465.43
100-199 $449.00
200+ $459.00

In stock

Lead Time ( If not in Stock): 2 weeks

Hot Wire Anemometer with Real Time Data Logger HHF-SD1 HHF-SD1
HHF-SD1 is rated 4.0 out of 5 by 1.
  • y_2020, m_1, d_19, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHF-SD1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 274ms
  • REVIEWS, PRODUCT
  • Slim Probe, Ideal for Grilles and Diffusers
  • Type K or J Thermocouple Input
  • Real Time SD Memory Card Data Logger
  • LCD with Green Light Backlighting
  • Velocity and Air Temperature Measurements
  • RS232/USB Interface (Optional Cable)
5 Year Warranty

Product info

Category
Meter
Application Type
Handheld
Velocity Range
40 to 3,940 FPM
Accuracy
±5%
Max Process Temperature
50 °C (122 °F)
Probe Diameter
0.47"
Probe Length (Maximum)
37"
Supply Power
Battery Power (6 AAA)
Output Signal
RS232, USB
Display
LCD
Features
11" to 37" Probe Length, SD Memory Card

Product Specs

  • Accuracy Value ± 0.8°C (1.5°F)
  • Battery Type Alkaline
  • Communications Protocol RS232/USB Interface (Optional Cable)
  • Current Draw 15 mA DC (without SD card or backlight)
  • Data Logging Yes
  • Display Area Height 38 mm
  • Display Area Width 52 mm
  • Display Type LCD with green backlight (on/off)
  • Maximum Ambient Humidity Less than 85% RH
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Temperature Measurement 50 {C} (122 {F})
  • Measurement Type Velocity
  • Measurement Units Velocity: m/s
  • Memory Type SD memory card
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Temperature Measurement 0 {C} (32 {F})
  • Number of Batteries 6
  • Power Source Battery or 9V power adaptor (optional)
  • Resolution 0.1°C (0.1°F)
  • Thermocouple Input Type K

The OMEGA™ HHF-SD1 combination hot wire and standard thermistor anemometer with SD card data logger has multiple features that make it suitable to use in such applications as environmental testing, balancing of fans/motors/ blowers, air conveyors, clean rooms, and flow hoods. What sets the HHF-SD1 apart from other hot wire anemometers is that it incorporates a real-time SD card data logger.

The HHF-SD1 measures velocity, and air temperature, and has an input socket that accepts a Type J or K thermocouple that can be used as a highly accurate thermometer. The integrated hot wire and standard thermistors provide fast and accurate readings-even at low velocities. The HHF-SD1 is innovative and easy to operate. Download data from the SD card into an Excel spreadsheet without the need for special software.

SPECIFICATIONS
Display: 52 x 38 mm (2.05 x 1.5') LCD with green backlight (on/off)
Measurement Units:
    Velocity: m/s, km/h, ft/min, knots, mile/hr
    Temperature: °C or °F
Sensor Construction: Glass bead thermistor
Sampling Time:
    Auto: 1 to 3600 seconds
    Manual: Push the data logger button once; will save data one time
Memory Card: SD memory card
Temperature Compensation: Automatic
Display Update: At 1 second
Data Output (RS232/USB): With optional cable/software
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power: 6 'AAA' alkaline or heavy-duty batteries (included), or 9V power adaptor (optional)
Current Draw: 15 mA DC (without SD card or backlight), 36 mA (all functions)
Weight: 515 g (1.13 lb)
Dimensions:
    Instrument: 203 L x 76 W x 38 mm D (8 x 3 x 1.50')
    Probe: 12 mm (0.47') diameter, 280 to 940 mm (11 to 37') length Air
Temperature Measuring Range: 0 to 50°C (32 to 122°F)
Resolution: 0.1°C (0.1°F)
Accuracy: ± 0.8°C (1.5°F)

Rated 4 out of 5 by from Good service As always I so happy with my last purchase, thank you!!
Date published: 2017-08-16
  • y_2020, m_1, d_19, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHF-SD1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT

What frequency range is this able to measure? What is the format of the output, a time series or does it provide any FFT outputs?

Asked by: Doug99
Thanks for your question. The HHF-SD1 does not measure frequency; it measures velocity and temperature and it only has a serial communication output RS232.
Answered by: ASE HPO
Date published: 2019-08-20

How many hours of continuous measurement can Hot Wire Anemometer with Real Time Data Logger (Item# HHF-SD1) do while logging. Can it be set to take measurements only at certain intervals e.g. every 10 seconds?

Asked by: Dammy
Thanks for your question. This model can be set for one of the following sampling times: 0, 1, 2, 5, 10, 30, 60, 120, 300, 600, 1800 or 3600 seconds. The length of time this unit is able to record depends upon the sampling time selected and the size of the SD card being used. Also, depending on the sampling time and how long you intend to record for, you may want to get a 9-VDC adapter to power the unit PART # ADAPTER-SD.
Answered by: Jane
Date published: 2019-05-20

Hi, May i know is this a Constant Temperature Anemometer (CTA)? Could this be able to measure air velocity (or possibly other turbulent properties) in a high turbulence condition (Turbulence intensity 5%)?

Asked by: Melvin
  • y_2020, m_1, d_18, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHF-SD1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 146ms
  • QUESTIONS, PRODUCT
Accessories
Software for data logging from meters
$106.47
6 In Stock
Accessories
Replacement hot wire probe
$293.04
6 In Stock
Accessories
Hard carrying case for HHP9303
$32.20
20 In Stock
Accessories
Soft case
$17.14
26 In Stock
Accessories
AC adapter
$21.99
11 In Stock
Accessories
USB cable (SW-U101-WIN software required)
$70.70
13 In Stock
Accessories
RS232 cable
$26.88
11 In Stock
Accessories
Spare 2 GB SD memory card
$10.25
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration