text.skipToContent text.skipToNavigation

Vane Anemometer with Real Time Data Logger

$456.30

Item# HHF-SD2

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $456.30
5-9 $428.92
10-24 $419.80
25-49 $392.42
50-99 $387.86
100+ $374.17

In stock

Lead Time ( If not in Stock): 6 weeks

Vane Anemometer with Real Time Data Logger HHF-SD2 HHF-SD2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Low Friction Ball Bearing Vane
  • Type K or J Thermocouple Input
  • Real Time SD Memory Card Data Logger
  • LCD with Green Backlight
  • Velocity and Air Temperature Measurements
  • RS232/USB Interface (Optional Cable)
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Probe Diameter
Supply Power
Output Signal
Display
Features


Product Specs

  • Accuracy Value ±0.8°C (1.5°F)
  • Battery Type Alkaline
  • Communications Protocol RS232/USB Interface (Optional Cable)
  • Current Draw 15 mA DC (without SD card or backlight)
  • Data Logging Yes
  • Display Area Height 38 mm
  • Display Area Width 52 mm
  • Display Type LCD with green backlight (on/off)
  • Maximum Ambient Humidity Less than 85% RH
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Temperature Measurement 50 {C} (122 {F})
  • Measurement Type Velocity
  • Measurement Units Velocity: m/s
  • Memory Type SD memory card (with optional SD card)
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Temperature Measurement 0 {C} (32 {F})
  • Number of Batteries 6
  • Power Source Battery or 9V power adaptor (optional)
  • Resolution 0.1°C (0.1°F)
  • Response Time 1 to 3600 seconds
  • Thermocouple Input Type K

The OMEGA™ HHF-SD2 combination vane and standard thermistor anemometer with SD card data logger has multiple features that make it suitable to use in such applications as air conditioning and heating systems, measuring air velocities and wind temperature. What sets the HHF-SD2 apart from other vane anemometers is that it incorporates a real-time SD card data logger.

The HHF-SD2 measures velocity, and air temperature, and has an input socket that accepts a Type J or K thermocouple that can be used as a highly accurate thermometer. The vane and standard thermistors provide high accurate readings at high velocities.

The HHF-SD2 is innovative and easy to operate. Download data from the SD card into an Excel spreadsheet without the need for special software.

SPECIFICATIONS
Display:
52 x 38 mm (2.05 x 1.50") LCD with green backlight (on/off)
Measurement Units:
    Velocity: m/s, km/h, ft/min, knots, mile/hr
    Temperature: °C or °F
Sampling Time:
    Auto: 1 to 3600 seconds
    Manual: Push the data logger button once, will save data one time
Memory Card: SD memory card (with optional SD card)
Temperature Compensation: Automatic
Display Update: At 1 second
Data Output:
    RS232: With optional cable/software
    USB: With optional cable/software
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power: 6 “AAA” alkaline or heavy-duty batteries (included), or 9V power adaptor (optional)
Current Draw: 15 mA DC (without SD card or backlight), 36 mA (all functions)
Weight: 515 g (1.13 lb)
Dimensions:
    Instrument: 203 L x 76 W x 38 mm D (8 x 3 x 1.50")
    Probe: 72 mm dia (2.83")
Air Temperature:
    Measuring Range: 0 to 50°C (32 to 122°F)
    Resolution: 0.1°C (0.1°F)
    Accuracy: ±0.8°C (1.5°F)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can the hot wire probe replacement be attached to this device in place of the vane?

Asked by: sam1
Unfortunately, the probes cannot be interchanged with each other. The probe is specifically calibrated for each individual probe.
Answered by: JC ENGR
Date published: 2020-03-06
  • y_2020, m_9, d_16, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF-SD2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Vane Anemometer with Real Time Data Logger
$189.52
0 In Stock
Accessories
Software for data logging from meters
$106.47
4 In Stock
Replacement hard case
$32.20
12 In Stock
Soft case
$17.14
23 In Stock
USB cable (SW-U101-WIN software Required)
$70.70
18 In Stock
AC power adaptor
$21.99
19 In Stock
RS232 cable (SW-U101-WIN software required)
$26.88
11 In Stock
  • CE Icon CE

en-US
en
Save Configuration