text.skipToContent text.skipToNavigation

Handheld Air Velocity/Temperature Meter with Wireless option

$593.40

Item# HHF1001R-W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $593.40
5-9 $557.80
10-24 $545.93
25-49 $510.32
50-99 $504.39
100+ $486.59

In stock

Lead Time ( If not in Stock): 3 weeks

Handheld Air Velocity/Temperature Meter with Wireless option HHF1001R-W HHF1001R-W
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measures Air Velocities up to 5000 FPM (25.4m/sec)
  • Measures Air Temperature up to 93°C (199°F)
  • 1.5% Full scale accuracy (Velocity)
  • 0.5% Full scale accuracy (Temperature)
  • Fixed Probe and Telescopic remote probe configurations
  • Adjustable Response time from 250 msec to 2 seconds
  • High and Low air velocity alarm indications
  • Hot Wire Air Velocity Sensor Design
  • Air velocity and temperature are displayed in different Engineering units
  • Backlit LCD Displays Air Velocity and Air Temperature Simultaneously
  • Volume Air Flow Calculation
  • Wireless PC communication Available
  • What is an Anemometer? Learn more.

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Probe Diameter
Probe Length (Maximum)
Supply Power
Output Signal
Display
Features

Product Specs

The HHF1000 series handheld air velocity/temperature meter measures and displays air velocity and air temperature in research and development labs, HVAC applications, and other manufacturing processes. The sensor design is based on three RTD elements, one measures air temperature and the other two measures air velocity due to the heat loss from the RTD sensor as it cools down by the air flow. The sensor probe is offered in two configurations, fixed probe and remote telescopic probe. The HHF1000 series offers many standard features such as high and low alarm indication, USB PC serial interface with a Windows based data logging software, adjustable display response time, volume air flow readout, and atmospheric pressure compensation. The HHF1000 displays the air velocity in different Engineering units such as FPM, m/sec, Miles/Hour, and Km/ hour. The air temperature is displayed in ºF and ºC.

SPECIFICATIONS
Air Velocity Range: 0 to 5000 FPM
Air Temperature Range: -40 to 93°C (-40 to 199°F)
Accuracy: 1.5% full scale (air velocity), 0.5% full scale (air temperature)
Response time: Adjustable from 250 msec to 2 seconds
Air Velocity/Temperature Probe:
    Fixed Probe:
¼" OD stainless steel, 305 mm (12") long (Workable Length)
    Remote Telescopic Probe: Adjustable from 305 x 914 mm L (12 to 36")
Air Velocity/Temperature Sensor: Three RTDs, one 100 Ω and two 1000 Ω
Display: Backlit LCD, 32 x 51 mm (1.25 x 2")
Operating Ambient Temperature:
    Sensor Probe:
-40 to 93°C (-40 to 199°F)
    Electronic Case: 0 to 50°C (32 to 122°F)
Power: 9V Lithium battery (included) or 9 Vdc adaptor
Battery Life: 40 hours, continuous operation
Dimensions (Case): 121.4 L x 77.7 W x 33.2 mm D (4.78 x 3.06 x 1.31")
Dimensions (Probe):
    Fixed Probe: 6 x 305 mm (0.25 OD x 12" L) - Workable Length
    Remote Telescopic Probe: Adjustable from 305 to 914 mm L (12 to 36")
Weight: 300 g (0.66 lb)

WIRELESS PC COMMUNICATION
RF Transmitter Carrier: ISM 2.4 GHz, direct sequence spread spectrum, license free world wide
RF Power Output: 10 dBm (10 mW)
RF Range:
    Indoor/Urban: Up to 40 m (130')
    Outdoor/Line of Sight: Up to 120 m (400')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are there replacement probes available for this Anemometer?

Asked by: JohnQ
Thank you for your inquiry. We can replace the probe for this meter but we require our customer's to send their meter in. The sensor probes are not field replaceable.
Answered by: AS Engineer
Date published: 2020-05-13
  • y_2020, m_6, d_1, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF1001R-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
UW Series Wireless Receivers
$281.74
0 In Stock
Accessories
Universal 9 V adaptor
$28.38
879 In Stock
1/4" PTFE ferrules (10 pack) for use with SSLK-14-14 compression fitting
$85.77
128 In Stock
Most Popular Accessories
Stainless Steel Compression Fitting, 1/4, Diameter, 1/4NPT Thread
$18.07
1770 In Stock

en-US
en
Save Configuration