text.skipToContent text.skipToNavigation

Anemometer with Real-Time Data Logger - Upgraded

$390.00

Item# HHF2005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $390.00
5-9 $366.60
10-10 $358.80
11-24 $362.70
25-49 $335.40
50-99 $331.50
100+ $319.80

In stock

Lead Time ( If not in Stock): 5 Days

Anemometer with Real-Time Data Logger - Upgraded HHF2005 HHF2005
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Real Time Data Logger Records Year, Month, Date, Hour, Minute and Second—Up to 16,000 Records
  • Heavy Duty Metal Vane Gives Very Accurate Low and High Velocity Air Measurements
  • Battery Powered Meter Includes Hard Carrying Case For Easy Portability
  • Jumbo LCD With Multiple Displays Can be Adjusted For Brightness
  • Adjustable Sampling Time and Data Hold Features
  • Accepts Type J or K Thermocouple
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Battery Size


Product Specs

  • Battery Type Alkaline
  • Display Type 58 x 34 mm (2.3 x 1.3")
  • Maximum Ambient Humidity Less than 80% relative humidity (non-condensing)
  • Measurement Units m/s
  • Power Source Battery
  • Vane Size 72 mm (2.8") diagram

The HHF2005 model has been upgraded. Please see the HHF-SD2 as a possible alternative or contact our Flow Engineering department.

The HHF2005 anemometer with real time data logger has multiple features and an RS232 computer interface that make it suitable to use in a variety of HVAC applications, such as environmental testing, flow hoods and wind speed measurements. What sets the HHF2005 apart from other anemometers is that it incorporates a real-time data logger that can store up to 16,000 entries. The HHF2005 measures velocity and air temperature, and has an input probe socket that accepts a Type J or K thermocouple that can be used as a highly accurate thermometer. By entering the area into the instrument and measuring the velocity, the HHF2005 can even determine the volume of air flow. The integrated thermistor provides fast and accurate readings - at low or high velocities. For added convenience, the HHF2005 is battery powered, has auto power off and low battery warning features. A hard carrying case is included to make portability simple.

SPECIFICATIONS
Display Units: m/s, km/h, mile/h, knot, ft/min, CMM, CFM, °C, °F
Operating Temperature: 0 to 50°C (32 to 122°F)
Max Humidity: Less than 80% relative humidity (non-condensing)
Sampling Time: 2 sec to 8 hours, 59 min, 59 sec
Power Supply: 4 'AA' batteries (included)
Current: Approx 21.5 mA DC (27.5 mA DC with vane)
Weight: Approx 515 g (1.13 lb)
Dimensions:
    Instrument: 203 x 76 x 38 mm (8.0 x 3.0 x 1.5')
    Metal Vane: 72 mm (2.8') dia
    LCD Display: 58 x 34 mm (2.3 x 1.3')

Measurement Range Resolution Accuracy
m/s 0.4 to 30.0 m/s 0.1 m/s ± (2% + 0.2 m/s)
km/hr 1.4 to 108.0 km/hr 0.1 km/hr ± (2% + 0.8 km/hr)
mile/hr 0.9 to 67.0 mile/hr 0.1 mile/hr ± (2% + 0.4 mile/hr)
knot 0.8 to 58.3 knot 0.1 knots ± (2% + 0.4 knot)
ft/min 80 to 5910 ft/min 1 ft/min ± (2% + 40 ft/min)
Air temp (°C) 0 to 50°C 0.1°C ± 0.8°C
Air temp (°F) 32 to 122°F 0.1°F ± 1.5°F
Type J thermocouple
Thermometer
-100.0 to 1100°C 0.1°C ± (0.2% + 0.5°C)
-50.1 to -100°C ± (0.2% + 1°C)
-58.0 to 2012°F 0.1°F ± (0. 2% + 1°F)
-58.1 to -148°F ± (0.2% + 1.8°F)
Type K thermocouple
Thermometer
-50.0 to 1300°C 0.1°C ± (0.2% + 0.5°C)
-50.1 to -100°C ± (0.2% + 1°C)
-58.0 to 2372°F 0.1°F ± (0.2% + 1°F)
-58.1 to -148°F ± (0.2% + 1.8°F)

Measurement Range Resolution Area
CMM 0 to 54,000 CMM 0.001-1 CMM 0.001 to 30.0 m2
CFM 0 to 1,908,300 CFM 0.01-100 CFM 0.01 to 322.91 ft2

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement vane for HHF2005
$205.00
8 In Stock
Quantity 2 replacement AA batteries
$1.97
0 In Stock
This item is no longer available to purchase. For questions contact sales
Software and cable
$123.71
9 In Stock
replacement 3 V silver battery
$3.36
28 In Stock

en-US
en
Save Configuration