text.skipToContent text.skipToNavigation

Metal Vane Anemometer

$359.97

Item# HHF803

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $359.97
5-9 $338.37
10-24 $331.17
25-49 $309.57
50-99 $305.97
100-199 $295.18
200+ $301.75

In stock

Lead Time ( If not in Stock): 6 weeks

Metal Vane Anemometer HHF803 HHF803
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Large LCD Reads Air Velocity and Temperature Simultaneously
  • Records Min. and Max. Reading with Recall
  • Data Hold Function
  • Auto Power Off
  • RS232 Serial Interface
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Battery Size

Product Specs

  • Accuracy Value Precision thermistor
  • Auto Power Off Yes
  • Communications Protocol RS232
  • Current Draw Approx. 8.3 mA DC
  • Data Hold Yes
  • Display Type 51 x 32 mm LCD
  • Maximum Ambient Humidity <80% RH
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Temperature Measurement 60 {C} (140 {F})
  • Measurement Type Velocity
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Temperature Measurement 0 {C} (32 {F})
  • Number of Batteries 1
  • Power Source Battery
  • Resolution See Chart
  • Response Time 0.8 seconds

The HHF803 is an economical solution for any air flow application, such as, air conditioning and heating systems, wind speeds, balancing, and environmental testing. The portable HHF803 provides fast, accurate readings with digital readability and the convenience of a remote probe.The combination of low friction vane anemometer and standard thermistor delivers rapid and precise measurements. The microprocessor circuit assures the maximum possible accuracy and provides special functions and features.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How to you take apart Vane?

Asked by: Roy56
Thank you for contacting Omega. The vane probe on the HHF803 has a plug that connects to the meter. You can disconnect the plug if you want to replace the vane probe. The vane itself is not meant to come apart.
Answered by: AS Engineer
Date published: 2019-08-06
  • y_2020, m_3, d_28, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF803, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Accessories
Data logging software for the HHF2005 series with cables
$123.71
9 In Stock
Replacement probe for HHF803
$303.41
0 In Stock

en-US
en
Save Configuration